Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Minimum order quantity | Volume Discount | Outer Dia. A (Ø) | Overall Length W (mm) | Size | Keyway D1 | D1 | Keyway D2 | D2 | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 12 Days | 18 | 30 | 6 | No keyway possible | 5 ~ 7 | No keyway possible | 5 ~ 7 | ||
- | 1 | 12 Days | 18 | 30 | 6 | No keyway possible | 5 ~ 7 | With keyway surcharge | 5 ~ 7 | ||
- | 1 | 12 Days | 18 | 30 | 6 | With keyway surcharge | 5 ~ 7 | No keyway possible | 5 ~ 7 | ||
- | 1 | 12 Days | 18 | 30 | 6 | With keyway surcharge | 5 ~ 7 | With keyway surcharge | 5 ~ 7 | ||
- | 1 | 12 Days | 24 | 35 | 8 | No keyway possible | 5 ~ 12 | No keyway possible | 5 ~ 12 | ||
- | 1 | 12 Days | 24 | 35 | 8 | No keyway possible | 5 ~ 12 | With keyway surcharge | 5 ~ 12 | ||
- | 1 | 12 Days | 24 | 35 | 8 | With keyway surcharge | 5 ~ 12 | No keyway possible | 5 ~ 12 | ||
- | 1 | 12 Days | 24 | 35 | 8 | With keyway surcharge | 5 ~ 12 | With keyway surcharge | 5 ~ 12 | ||
- | 1 | 12 Days | 29 | 45 | 10 | No keyway possible | 5 ~ 15 | No keyway possible | 5 ~ 15 | ||
- | 1 | 12 Days | 29 | 45 | 10 | No keyway possible | 5 ~ 15 | With keyway surcharge | 5 ~ 15 | ||
- | 1 | 12 Days | 29 | 45 | 10 | With keyway surcharge | 5 ~ 15 | No keyway possible | 5 ~ 15 | ||
- | 1 | 12 Days | 29 | 45 | 10 | With keyway surcharge | 5 ~ 15 | With keyway surcharge | 5 ~ 15 | ||
- | 1 | 12 Days | 29 | 45 | 12 | No keyway possible | 5 ~ 15 | No keyway possible | 5 ~ 15 | ||
- | 1 | 12 Days | 29 | 45 | 12 | No keyway possible | 5 ~ 15 | With keyway surcharge | 5 ~ 15 | ||
- | 1 | 12 Days | 29 | 45 | 12 | With keyway surcharge | 5 ~ 15 | No keyway possible | 5 ~ 15 | ||
- | 1 | 12 Days | 29 | 45 | 12 | With keyway surcharge | 5 ~ 15 | With keyway surcharge | 5 ~ 15 | ||
- | 1 | 12 Days | 34 | 50 | 14 | No keyway possible | 10 ~ 17 | No keyway possible | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 14 | No keyway possible | 10 ~ 17 | With keyway surcharge | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 14 | With keyway surcharge | 10 ~ 17 | No keyway possible | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 14 | With keyway surcharge | 10 ~ 17 | With keyway surcharge | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 15 | No keyway possible | 10 ~ 17 | No keyway possible | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 15 | No keyway possible | 10 ~ 17 | With keyway surcharge | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 15 | With keyway surcharge | 10 ~ 17 | No keyway possible | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 15 | With keyway surcharge | 10 ~ 17 | With keyway surcharge | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 16 | No keyway possible | 10 ~ 17 | No keyway possible | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 16 | No keyway possible | 10 ~ 17 | With keyway surcharge | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 16 | With keyway surcharge | 10 ~ 17 | No keyway possible | 10 ~ 17 | ||
- | 1 | 12 Days | 34 | 50 | 16 | With keyway surcharge | 10 ~ 17 | With keyway surcharge | 10 ~ 17 | ||
- | 1 | 12 Days | 42 | 65 | 20 | No keyway possible | 10 ~ 24 | No keyway possible | 10 ~ 24 | ||
- | 1 | 12 Days | 42 | 65 | 20 | No keyway possible | 10 ~ 24 | With keyway surcharge | 10 ~ 24 | ||
- | 1 | 12 Days | 42 | 65 | 20 | With keyway surcharge | 10 ~ 24 | No keyway possible | 10 ~ 24 | ||
- | 1 | 12 Days | 42 | 65 | 20 | With keyway surcharge | 10 ~ 24 | With keyway surcharge | 10 ~ 24 | ||
- | 1 | 12 Days | 45 | 75 | 25 | No keyway possible | 10 ~ 26 | No keyway possible | 10 ~ 26 | ||
- | 1 | 12 Days | 45 | 75 | 25 | No keyway possible | 10 ~ 26 | With keyway surcharge | 10 ~ 26 | ||
- | 1 | 12 Days | 45 | 75 | 25 | With keyway surcharge | 10 ~ 26 | No keyway possible | 10 ~ 26 | ||
- | 1 | 12 Days | 45 | 75 | 25 | With keyway surcharge | 10 ~ 26 | With keyway surcharge | 10 ~ 26 | ||
- | 1 | 12 Days | 53 | 83 | 30 | No keyway possible | 20 ~ 32 | No keyway possible | 20 ~ 32 | ||
- | 1 | 12 Days | 53 | 83 | 30 | No keyway possible | 20 ~ 32 | With keyway surcharge | 20 ~ 32 | ||
- | 1 | 12 Days | 53 | 83 | 30 | With keyway surcharge | 20 ~ 32 | No keyway possible | 20 ~ 32 | ||
- | 1 | 12 Days | 53 | 83 | 30 | With keyway surcharge | 20 ~ 32 | With keyway surcharge | 20 ~ 32 | ||
- | 1 | 12 Days | 67 | 95 | 35 | No keyway possible | 20 ~ 40 | No keyway possible | 20 ~ 40 | ||
- | 1 | 12 Days | 67 | 95 | 35 | No keyway possible | 20 ~ 40 | With keyway surcharge | 20 ~ 40 | ||
- | 1 | 12 Days | 67 | 95 | 35 | With keyway surcharge | 20 ~ 40 | No keyway possible | 20 ~ 40 | ||
- | 1 | 12 Days | 67 | 95 | 35 | With keyway surcharge | 20 ~ 40 | With keyway surcharge | 20 ~ 40 | ||
- | 1 | 12 Days | 77 | 108 | 40 | No keyway possible | 30 ~ 50 | No keyway possible | 30 ~ 50 | ||
- | 1 | 12 Days | 77 | 108 | 40 | No keyway possible | 30 ~ 50 | With keyway surcharge | 30 ~ 50 | ||
- | 1 | 12 Days | 77 | 108 | 40 | With keyway surcharge | 30 ~ 50 | No keyway possible | 30 ~ 50 | ||
- | 1 | 12 Days | 77 | 108 | 40 | With keyway surcharge | 30 ~ 50 | With keyway surcharge | 30 ~ 50 | ||
- | 1 | 12 Days | 85 | 124 | 50 | No keyway possible | 40 ~ 52 | No keyway possible | 40 ~ 52 | ||
- | 1 | 12 Days | 85 | 124 | 50 | No keyway possible | 40 ~ 52 | With keyway surcharge | 40 ~ 52 | ||
- | 1 | 12 Days | 85 | 124 | 50 | With keyway surcharge | 40 ~ 52 | No keyway possible | 40 ~ 52 | ||
- | 1 | 12 Days | 85 | 124 | 50 | With keyway surcharge | 40 ~ 52 | With keyway surcharge | 40 ~ 52 |
Loading...
Application | Standard / Servo Motor / Stepping Motor | Feature | High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash | Body Material | Stainless Steel |
---|---|---|---|---|---|
Allowable Lateral Misalignment(mm) | 0 | Allowable Angular Misalignment(deg) | 0 | Allowable Axial Clearance (±)(mm) | 0 |
Keyway [N] Option | With keyway surcharge |
Configure
Basic Attributes
Outer Dia. A(Ø)
Overall Length W(mm)
Size
Keyway D1
D1
Keyway D2
D2
Type
Filter by standard shipping days
Optional Attributes