Self-centering locking device for small hubs KBS80 (Part Numbers - CAD Download)

Self-centering locking device for small hubs KBS80

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
· For high concentricity and perpendicularity of the components
· No axial displacement during assembly
· Self-centering
· Torque range: 12 – 17500Nm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBS80-6X14
KBS80-8X15
KBS80-9X16
KBS80-10X16
KBS80-11X18
KBS80-12X18
KBS80-14X23
KBS80-15X24
KBS80-16X24
KBS80-17X26
KBS80-18X26
KBS80-19X27
KBS80-20X28
KBS80-22X32
KBS80-24X34
KBS80-25X34
KBS80-28X39
KBS80-30X41
KBS80-32X43
KBS80-35X47
KBS80-38X50
KBS80-40X53
KBS80-42X55
KBS80-45X59
KBS80-48X62
KBS80-50X65
KBS80-55X71
KBS80-60X77
KBS80-65X84
KBS80-70X90
KBS80-75X95
KBS80-80X100
KBS80-85X106
KBS80-90X112
KBS80-95X120
KBS80-100X125
KBS80-110X140
KBS80-120X155
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Bore Dia. d
(mm)
Hub Dia. D1
(mm)

13.40 €

4 11 Days 10614

13.40 €

1 Same day

Stock

10815

13.40 €

7.37 €

1 Same day

Stock

10916

13.69 €

4 11 Days 101016

14.23 €

4 11 Days 101118

13.40 €

1 Same day

Stock

101218

12.08 €

1 12 Days 101423

12.54 €

6 11 Days 101524

14.38 €

1 Same day

Stock

101624

13.56 €

7.46 €

1 Same day

Stock

101726

14.73 €

8.10 €

1 Same day

Stock

101826

13.88 €

4 11 Days 101927

14.38 €

6 11 Days 102028

16.38 €

9.01 €

1 Same day

Stock

102232

15.88 €

4 11 Days 102434

16.08 €

1 12 Days 102534

16.73 €

9.20 €

1 Same day

Stock

102839

17.06 €

6 11 Days 103041

18.83 €

4 11 Days 103243

19.25 €

10.59 €

1 Same day

Stock

103547

22.10 €

12.16 €

1 Same day

Stock

103850

24.02 €

4 11 Days 104053

25.12 €

4 11 Days 104255

32.87 €

18.08 €

1 Same day

Stock

104559

35.17 €

4 11 Days 104862

41.46 €

22.80 €

1 Same day

Stock

105065

46.40 €

25.52 €

1 Same day

Stock

105571

52.77 €

6 11 Days 106077

59.69 €

4 11 Days 106584

82.88 €

4 11 Days 107090

90.67 €

4 11 Days 107595

114.15 €

4 11 Days 1080100

148.90 €

4 11 Days 1085106

164.69 €

4 11 Days 1090112

184.79 €

4 11 Days 1095120

190.90 €

4 11 Days 10100125

209.00 €

114.95 €

1 Same day

Stock

10110140

289.40 €

4 11 Days 10120155

Loading...

  1. 1

Basic information

Type Flanged Body Material Steel Tightening Structure Single Cone Type
Tightening Method Mechanical Type (Wedge Type) Number of Tightening Bolts Multiple Pieces

Tech Support