ART 88536 FISCHER-Dübel (885366000140185)

ART 88536 FISCHER-Dübel 885366000140185
  • Volume Discount

Product Details:

Manufacturer part number: 885366000140185

Brand: REYHER

Price: 3.26

Delivery time: 3 Days


Technical Data:

Length: 185 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

885366000140185

Part Number
885366000140185
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)

3.26 €

25 Available 3 Days 10185

Loading...

  1. 1

Basic information

Diameter(mm) 14 Material (Details) Plastic

Tech Support