ART 88097 Chipboard screws (Part Numbers)

ART 88097 Chipboard screws

Click on this image to zoom in.

Click on this image to zoom in.

  • 88097.010, 88097.060, 88097.920
  • 88097.019, 88097.069
  • Volume Discount
Chipboard screws; Countersunk head wood screws; Cross recessed wood screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
880979200030012
880979200030016
880979200030025
880979200035020
880979200035035
880979200035040
880979200040050
880979200045025
880979200045035
880979209030012
880979209035020
880979209035040
880979209035050
880979209045030
890979200035016
890979200040016
890979200040020
890979200040030
890979200040035
890979200040040
890979200040045
890979200045045
890979200045050
890979200045060
890979200050025
890979200050035
890979200050040
890979200050050
890979200050060
890979200050070
890979200050080
890979200060040
890979200060050
890979200060060
890979200060070
890979200060080
890979209030016
890979209030030
890979209040016
890979209040020
890979209040035
890979209040040
890979209040045
890979209045025
890979209045045
890979209045050
890979209045060
890979209050025
890979209050030
890979209050035
890979209050040
890979209050050
890979209050060
890979209050070
890979209050080
890979209060040
890979209060060
890979209060070
890979209060080
890979290040060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.03 €

1000 Available 3 Days 10312

0.03 €

1000 Available 3 Days 10316

0.06 €

1000 Available 3 Days 10325

0.06 €

1000 Available 3 Days 103.520

0.12 €

1000 Available 3 Days 103.535

0.12 €

1000 Available 3 Days 103.540

0.18 €

1000 Available 3 Days 10450

0.12 €

1000 Available 3 Days 104.525

0.12 €

500 Available 3 Days 104.535

0.06 €

200 Available 3 Days 10312

0.12 €

200 Available 3 Days 103.520

0.12 €

200 Available 3 Days 103.540

0.21 €

200 Available 3 Days 103.550

0.15 €

200 Available 3 Days 104.530

0.06 €

1000 Available 3 Days 103.516

0.06 €

1000 Available 3 Days 10416

0.06 €

1000 Available 3 Days 10420

0.09 €

1000 Available 3 Days 10430

0.12 €

1000 Available 3 Days 10435

0.12 €

1000 Available 3 Days 10440

0.12 €

1000 Available 3 Days 10445

0.15 €

500 Available 3 Days 104.545

0.18 €

500 Available 3 Days 104.550

0.18 €

500 Available 3 Days 104.560

0.12 €

1000 Available 3 Days 10525

0.15 €

1000 Available 3 Days 10535

0.15 €

1000 Available 3 Days 10540

0.18 €

1000 Available 3 Days 10550

0.21 €

500 Available 3 Days 10560

0.27 €

500 Available 3 Days 10570

0.27 €

500 Available 3 Days 10580

0.30 €

500 Available 3 Days 10640

0.24 €

200 Available 3 Days 10650

0.30 €

200 Available 3 Days 10660

0.39 €

200 Available 3 Days 10670

0.48 €

200 Available 3 Days 10680

0.06 €

200 Available 3 Days 10316

0.06 €

200 Available 3 Days 10330

0.06 €

200 Available 3 Days 10416

0.09 €

200 Available 3 Days 10420

0.12 €

200 Available 3 Days 10435

0.15 €

200 Available 3 Days 10440

0.24 €

200 Available 3 Days 10445

0.12 €

200 Available 3 Days 104.525

0.30 €

200 Available 3 Days 104.545

0.21 €

200 Available 3 Days 104.550

0.36 €

100 Available 3 Days 104.560

0.12 €

200 Available 3 Days 10525

0.15 €

200 Available 3 Days 10530

0.21 €

200 Available 3 Days 10535

0.18 €

200 Available 3 Days 10540

0.33 €

200 Available 3 Days 10550

0.48 €

100 Available 3 Days 10560

0.42 €

100 Available 3 Days 10570

0.48 €

100 Available 3 Days 10580

0.27 €

200 Available 3 Days 10640

0.36 €

100 Available 3 Days 10660

0.57 €

100 Available 3 Days 10670

0.48 €

100 Available 3 Days 10680

0.18 €

500 Available 3 Days 10460

Loading...

Basic information

Detailed Shape Countersunk Head Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Pozidriv Cross Recessed Basic Shape Full Thread Material type A 2

Tech Support