ART 88114 Theft resistant screws (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881149200035013
881149200035016
881149200035019
881149200035025
881149200035032
881149200035038
881149200042009
881149200042013
881149200042016
881149200042019
881149200042025
881149200042032
881149200042038
881149200042050
881149200048013
881149200048016
881149200048019
881149200048025
881149200048032
881149200048038
881149200048050
881149200055016
881149200055019
881149200055025
881149200055032
881149200055038
881149200055050
881149200055063
881149200055075
881149200063013
881149200063016
881149200063019
881149200063025
881149200063032
881149200063038
881149200063050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.60 €

100 Available 3 Days 103.513

0.27 €

100 Available 3 Days 103.516

0.63 €

100 Available 3 Days 103.519

0.30 €

100 Available 3 Days 103.525

0.33 €

100 Available 3 Days 103.532

0.36 €

100 Available 3 Days 103.538

0.27 €

100 Available 3 Days 104.29.5

0.63 €

100 Available 3 Days 104.213

0.27 €

100 Available 3 Days 104.216

0.66 €

100 Available 3 Days 104.219

0.69 €

100 Available 3 Days 104.225

0.75 €

100 Available 3 Days 104.232

0.78 €

100 Available 3 Days 104.238

0.57 €

100 Available 3 Days 104.250

0.36 €

100 Available 3 Days 104.813

0.45 €

100 Available 3 Days 104.816

0.66 €

100 Available 3 Days 104.819

0.69 €

100 Available 3 Days 104.825

0.75 €

100 Available 3 Days 104.832

0.84 €

100 Available 3 Days 104.838

0.60 €

100 Available 3 Days 104.850

0.63 €

100 Available 3 Days 105.516

0.66 €

100 Available 3 Days 105.519

1.08 €

100 Available 3 Days 105.525

0.78 €

100 Available 3 Days 105.532

1.23 €

100 Available 3 Days 105.538

1.32 €

100 Available 3 Days 105.550

1.05 €

100 Available 3 Days 105.563

1.08 €

100 Available 3 Days 105.575

1.86 €

100 Available 3 Days 106.313

0.87 €

100 Available 3 Days 106.316

0.78 €

100 Available 3 Days 106.319

0.90 €

100 Available 3 Days 106.325

0.93 €

100 Available 3 Days 106.332

1.02 €

100 Available 3 Days 106.338

1.23 €

100 Available 3 Days 106.350

Loading...

  1. 1

Basic information

Detailed Shape Pan Head Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Two Holes Basic Shape Standard (Round) Material (Details) A2 / 1.4301/03

Tech Support