ART 88115 Theft resistant screws (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881159200029013
881159200029019
881159200035009
881159200035013
881159200035016
881159200035019
881159200035025
881159200035038
881159200042013
881159200042016
881159200042019
881159200042025
881159200042032
881159200042038
881159200042050
881159200048013
881159200048016
881159200048019
881159200048025
881159200048032
881159200048038
881159200048050
881159200055016
881159200055025
881159200055038
881159200055050
881159200055063
881159200055075
881159200063019
881159200063050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.51 €

100 Available 3 Days 102.913

0.42 €

100 Available 3 Days 102.919

0.21 €

100 Available 3 Days 103.59.5

0.24 €

100 Available 3 Days 103.513

0.27 €

100 Available 3 Days 103.516

0.27 €

100 Available 3 Days 103.519

0.63 €

100 Available 3 Days 103.525

0.69 €

100 Available 3 Days 103.538

0.63 €

100 Available 3 Days 104.213

0.30 €

100 Available 3 Days 104.216

0.66 €

100 Available 3 Days 104.219

0.69 €

100 Available 3 Days 104.225

0.72 €

100 Available 3 Days 104.232

0.78 €

100 Available 3 Days 104.238

0.39 €

100 Available 3 Days 104.250

0.39 €

100 Available 3 Days 104.813

0.51 €

100 Available 3 Days 104.816

0.45 €

100 Available 3 Days 104.819

0.78 €

100 Available 3 Days 104.825

0.87 €

100 Available 3 Days 104.832

0.90 €

100 Available 3 Days 104.838

1.08 €

100 Available 3 Days 104.850

0.45 €

100 Available 3 Days 105.516

0.69 €

100 Available 3 Days 105.525

1.41 €

100 Available 3 Days 105.538

1.71 €

100 Available 3 Days 105.550

1.56 €

100 Available 3 Days 105.563

1.74 €

100 Available 3 Days 105.575

1.20 €

100 Available 3 Days 106.319

1.62 €

100 Available 3 Days 106.350

Loading...

  1. 1

Basic information

Detailed Shape Low Head Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Two Holes Basic Shape Standard (Round) Material (Details) A2 / 1.4301/03

Tech Support