ART 88119 LOCKTIX-washers (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881190300080000
881190300100000
881190300120000
881190300160000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

0.93 €

200 Available 3 Days 108

1.20 €

200 Available 3 Days 1010

1.68 €

200 Available 3 Days 1012

2.70 €

100 Available 3 Days 1016

Loading...

  1. 1

Basic information

Type Pawl Washers Material Steel Surface Treatment (Detailed) Zinc-nickel plating

Tech Support