ART 88142 Bended screw hooks (Part Numbers)

ART 88142 Bended screw hooks
  • Volume Discount
[Specifications]
・Material: Steel
・Surface treatment: Zinc plated
・Shape: metric thread
・ART 88142
・Nominal Ø(mm): M4-M8
・Length(mm): 40-80

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881420100040040
881420100040050
881420100050050
881420100050060
881420100060050
881420100060060
881420100080070
881420100080080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner Ø
(mm)
Nominal Ø
(mm)
Length
(mm)

0.39 €

100 Available 3 Days 104M 440

0.42 €

100 Available 3 Days 104M 450

0.32 €

100 3 Days 105M 550

0.60 €

100 Available 3 Days 105M 560

0.78 €

100 Available 3 Days 106M 650

0.87 €

100 Available 3 Days 106M 660

1.38 €

100 Available 3 Days 108M 870

1.50 €

100 Available 3 Days 108M 880

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape metric thread

Tech Support