ART 88276 Tapping scr. f. facing (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
882769200063016
882769200063019
882769200063025
882769200063032
882769200063038
882769200063045
882769200063050
882769200063064
882769200063075
882769200063090
882769200063100
882769200063115
882769200063130
882769200063150
882769200063175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

0.33 €

500 Available 3 Days 1016

0.33 €

500 Available 3 Days 1019

0.48 €

500 Available 3 Days 1025

0.45 €

400 Available 3 Days 1032

0.69 €

400 Available 3 Days 1038

0.72 €

300 Available 3 Days 1045

0.75 €

250 Available 3 Days 1050

0.84 €

200 Available 3 Days 1064

1.56 €

200 Available 3 Days 1075

1.20 €

150 Available 3 Days 1090

1.86 €

100 Available 3 Days 10100

1.53 €

100 Available 3 Days 10115

2.01 €

100 Available 3 Days 10130

2.82 €

100 Available 3 Days 10150

2.97 €

100 Available 3 Days 10175

Loading...

  1. 1

Basic information

Detailed Shape With sealing washer and flat end Screw Nominal (M) 6.3 Material Stainless Steel
Surface Treatment Not Provided Mounting Hole Shape Not Provided Basic Shape Hex
Material type A 2

Tech Support