ART 88422 Open end blind rivets (Part Numbers)

ART 88422 Open end blind rivets
  • Volume Discount
Blind rivets; GESIPA; Mushroom head rivets; Sheet metall rivets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884220000032010
884220000032012
884220000032016
884220000040008
884220000040010
884220000040012
884220000040014
884220000040016
884220000040018
884220000040020
884220000048010
884220000048012
884220000048014
884220000048016
884220000048018
884220000048020
884220000048025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.15 €

500 Available 3 Days 103.210

0.18 €

500 Available 3 Days 103.212

0.21 €

500 Available 3 Days 103.216

0.15 €

500 Available 3 Days 1048

0.15 €

500 Available 3 Days 10410

0.18 €

500 Available 3 Days 10412

0.18 €

500 Available 3 Days 10414

0.18 €

500 Available 3 Days 10416

0.18 €

500 Available 3 Days 10418

0.30 €

500 Available 3 Days 10420

0.18 €

500 Available 3 Days 104.810

0.18 €

500 Available 3 Days 104.812

0.18 €

250 Available 3 Days 104.814

0.18 €

250 Available 3 Days 104.816

0.18 €

250 Available 3 Days 104.818

0.24 €

250 Available 3 Days 104.820

0.27 €

250 Available 3 Days 104.825

Loading...

  1. 1

Basic information

Material Aluminium Material mandrel Steel, zinc plated Form 1 Protruding head
Form 2 with peel rivet body

Tech Support