ART 88488 Open end blind rivet (Part Numbers)

ART 88488 Open end blind rivet
  • Volume Discount
Blind rivets; GESIPA; Mushroom head rivets; rivets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884887000048022
884887000048025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)

0.63 €

250 Available 3 Days 1022.2

0.69 €

250 Available 3 Days 1025.4

Loading...

  1. 1

Basic information

Nominal diameter(mm) 4.8 Material Aluminium alloy Material mandrel Aluminium alloy
Form 1 recessed crown for soft materials

Tech Support