DIN 1480 Forged turnbuckles (Part Numbers)

DIN 1480 Forged turnbuckles

Click on this image to zoom in.

Click on this image to zoom in.

  • 01480.310, 01480.320
  • 01480.311

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
014803100100000
014803100120000
014803100160000
014803100200000
014803100240000
014803110060000
014803110080000
014803110100000
014803110120000
014803110160000
014803110200000
014803110240000
014803110300000
014803110360000
014803200120000
014803200160000
014803200200000
014803200240000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSurface treatment Fastening method Diameter
(mm)

2.66 €

1 Available 3 Days 10zinc platedfemale thread10

2.32 €

1 Available 3 Days 10zinc platedfemale thread12

4.32 €

1 Available 3 Days 10zinc platedfemale thread16

8.70 €

1 Available 3 Days 10zinc platedfemale thread20

13.42 €

1 Available 3 Days 10zinc platedfemale thread24

2.30 €

1 Available 3 Days 10zinc plated2 welding studs6

2.80 €

1 Available 3 Days 10zinc plated2 welding studs8

4.22 €

1 Available 3 Days 10zinc plated2 welding studs10

4.52 €

1 Available 3 Days 10zinc plated2 welding studs12

9.82 €

1 Available 3 Days 10zinc plated2 welding studs16

14.16 €

1 Available 3 Days 10zinc plated2 welding studs20

22.74 €

1 Available 3 Days 10zinc plated2 welding studs24

53.62 €

1 Available 3 Days 10zinc plated2 welding studs30

108.64 €

1 Available 3 Days 10zinc plated2 welding studs36

3.14 €

1 Available 3 Days 10hot zinc platedfemale thread12

5.98 €

1 Available 3 Days 10hot zinc platedfemale thread16

8.50 €

1 Available 3 Days 10hot zinc platedfemale thread20

17.90 €

1 Available 3 Days 10hot zinc platedfemale thread24

Loading...

  1. 1

Basic information

Material Steel Form forged Type open type

Tech Support