DIN 22424 Triangle head bolts (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
224248010080025
224248010080030
224248010100030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

2.61 €

100 Available 3 Days 10825

2.82 €

100 Available 3 Days 10830

3.24 €

100 Available 3 Days 101030

Loading...

  1. 1

Basic information

Detailed Shape Triangle head Material Steel Surface Treatment Not Provided
Mounting Hole Shape Not Provided Strength Class(Steel) 8.8 Basic Shape Standard (Round)
Technical Standard DIN Feature with full shank Material (Details) 8.8
DIN-Form A

Tech Support