DIN 3567 Pipe clamps (Part Numbers)

DIN 3567 Pipe clamps
  • Volume Discount
[Specifications]
・Material: Steel, Stainless Steel
・Surface Treatment: Zinc Plating, Coating

[Features]
・Pipe clamps, A=equal sided
・DIN 3567

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
035670010220000
035670010270000
035670010340000
035670010430000
035670010490000
035670010610000
035670010770000
035670010890000
035670011150000
035670011400000
035670011690000
035670012200000
035670210220000
035670210270000
035670210340000
035670210430000
035670210450000
035670210490000
035670210570000
035670210610000
035670210770000
035670210890000
035670211080000
035670211150000
035670211400000
035670211690000
035670212200000
035670212730000
035670213050000
035679510340000
035679510430000
035679510490000
035679510610000
035679510770000
035679510890000
035679511150000
035679511400000
035679511690000
035679512200000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface Treatment Pipe nominal width
(mm)

2.22 €

100 Available 3 Days 10SteelCoating15

2.31 €

100 Available 3 Days 10SteelCoating20

2.40 €

50 Available 3 Days 10SteelCoating25

2.61 €

50 Available 3 Days 10SteelCoating30

2.04 €

50 Available 3 Days 10SteelCoating40

3.12 €

50 Available 3 Days 10SteelCoating50

3.54 €

50 Available 3 Days 10SteelCoating65

3.90 €

20 Available 3 Days 10SteelCoating80

7.76 €

20 Available 3 Days 10SteelCoating100

8.84 €

10 Available 3 Days 10SteelCoating125

10.06 €

10 Available 3 Days 10SteelCoating150

12.12 €

1 Available 3 Days 10SteelCoating200

2.43 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating15

2.73 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating20

2.85 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating25

2.06 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating30

2.10 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating40

2.40 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating40

3.96 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating50

4.08 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating50

4.70 €

50 Available 3 Days 10Steel[Zinc Plating] Zinc Plating65

5.26 €

20 Available 3 Days 10Steel[Zinc Plating] Zinc Plating80

10.94 €

10 Available 3 Days 10Steel[Zinc Plating] Zinc Plating100

11.56 €

10 Available 3 Days 10Steel[Zinc Plating] Zinc Plating100

12.96 €

10 Available 3 Days 10Steel[Zinc Plating] Zinc Plating125

14.80 €

10 Available 3 Days 10Steel[Zinc Plating] Zinc Plating150

17.96 €

1 Available 3 Days 10Steel[Zinc Plating] Zinc Plating200

30.88 €

1 Available 3 Days 10Steel[Zinc Plating] Zinc Plating250

32.62 €

1 Available 3 Days 10Steel[Zinc Plating] Zinc Plating300

7.58 €

10 Available 3 Days 10Stainless Steel-20

8.60 €

10 Available 3 Days 10Stainless Steel-30

8.58 €

10 Available 3 Days 10Stainless Steel-40

15.78 €

10 Available 3 Days 10Stainless Steel-50

19.40 €

5 Available 3 Days 10Stainless Steel-65

23.90 €

5 Available 3 Days 10Stainless Steel-80

41.00 €

1 Available 3 Days 10Stainless Steel-100

50.02 €

1 Available 3 Days 10Stainless Steel-125

49.60 €

1 Available 3 Days 10Stainless Steel-150

80.72 €

1 Available 3 Days 10Stainless Steel-200

Loading...

  1. 1

Tech Support