DIN 508 T-slot nuts (Part Numbers)

DIN 508 T-slot nuts
  • Volume Discount
Nuts; Square nuts; T-slot nuts; compare ISO 299

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
005081000040005
005081000050006
005081000060008
005081000060010
005081000080010
005081000100012
005081000120014
005081000140016
005081000160018
005081000200022
005081000240028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length
(mm)

3.34 €

25 Available 3 Days 1045

3.46 €

25 Available 3 Days 1056

3.78 €

25 Available 3 Days 1068

3.90 €

25 Available 3 Days 10610

4.00 €

25 Available 3 Days 10810

4.10 €

10 Available 3 Days 101012

4.64 €

10 Available 3 Days 101214

6.38 €

10 Available 3 Days 101416

7.66 €

10 Available 3 Days 101618

12.56 €

10 Available 3 Days 102022

23.96 €

10 Available 3 Days 102428

Loading...

  1. 1

Basic information

Material Steel Thread Type Metric Coarse Surface Treatment (Details) Not Provided
Material Type 10

Tech Support