DIN 7516 Thread cutting screws (Part Numbers)

DIN 7516 Thread cutting screws
  • Volume Discount
Countersunk head cutting screws; Cutting screws; Hexalobular internal driving counters. head screws; Self cutting screws; Thread base plates; srews with hexalobular internal driving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075160170030006
075160170030008
075160170030010
075160170030012
075160170030016
075160170030020
075160170040008
075160170040010
075160170040012
075160170040016
075160170040020
075160170040025
075160170050010
075160170050012
075160170050016
075160170050020
075160170050025
075160170050030
075160170060012
075160170060016
075160170060020
075160170060025
075160170060030
075160170060035
075160170060040
075160170060045
075160170060050
075160170080020
075160170080025
075160170080030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)

0.09 €

2000 Available 3 Days 1036

0.06 €

2000 Available 3 Days 1038

0.06 €

2000 Available 3 Days 10310

0.03 €

2000 Available 3 Days 10312

0.03 €

1000 Available 3 Days 10316

0.06 €

1000 Available 3 Days 10320

0.03 €

2000 Available 3 Days 1048

0.03 €

2000 Available 3 Days 10410

0.06 €

2000 Available 3 Days 10412

0.06 €

2000 Available 3 Days 10416

0.06 €

1000 Available 3 Days 10420

0.09 €

1000 Available 3 Days 10425

0.06 €

1000 Available 3 Days 10510

0.06 €

1000 Available 3 Days 10512

0.06 €

1000 Available 3 Days 10516

0.06 €

500 Available 3 Days 10520

0.12 €

500 Available 3 Days 10525

0.12 €

500 Available 3 Days 10530

0.12 €

1000 Available 3 Days 10612

0.12 €

500 Available 3 Days 10616

0.12 €

500 Available 3 Days 10620

0.12 €

500 Available 3 Days 10625

0.15 €

500 Available 3 Days 10630

0.21 €

500 Available 3 Days 10635

0.24 €

500 Available 3 Days 10640

0.33 €

500 Available 3 Days 10645

0.36 €

500 Available 3 Days 10650

0.27 €

250 Available 3 Days 10820

0.30 €

250 Available 3 Days 10825

0.33 €

250 Available 3 Days 10830

Loading...

  1. 1

Basic information

Detailed Shape Low Flat Head Material Steel Mounting Hole Shape Hex Socket
Thread ridge Type Self Tapping Screws Basic Shape Standard (Round)

Tech Support