DIN 7964 Bolts w. reduced shank (Part Numbers)

DIN 7964 Bolts w. reduced shank
  • Volume Discount
Hexagon head screws; captive fasteners; captive srews

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
079649240080020
079649240080030
079649240100025
079649240100035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

2.38 €

100 Available 3 Days 10820

2.56 €

100 Available 3 Days 10830

3.50 €

50 Available 3 Days 101025

4.16 €

50 Available 3 Days 101035

Loading...

  1. 1

Basic information

Material Stainless Steel Mounting Hole Shape Hexagon Strength Class (Stainless Steel) A2
Technical Standard DIN Material type A 2 Form 1 waisted shank
Form 2 short thread

Tech Support