DIN 912 Hex Socket Head Cap Screw flZn / TL480h / Steel / Standard (Round) (Part Numbers)

DIN 912 Hex Socket Head Cap Screw flZn / TL480h / Steel / Standard (Round)
  • Volume Discount
Hexagon socket head cap screws; hexagon socket screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009124530060012
009124530060014
009124530060016
009124530060018
009124530060020
009124530060022
009124530060025
009124530060028
009124530060030
009124530060035
009124530060040
009124530060045
009124530060050
009124530060055
009124530060060
009124530060065
009124530060070
009124530060075
009124530060080
009124530080016
009124530080020
009124530080025
009124530080030
009124530080035
009124530080040
009124530080045
009124530080050
009124530080055
009124530080060
009124530080065
009124530080070
009124530080075
009124530080080
009124530080090
009124530100020
009124530100025
009124530100030
009124530100035
009124530100040
009124530100045
009124530100050
009124530100055
009124530100060
009124530100065
009124530100070
009124530100075
009124530100080
009124530100090
009124530120020
009124530120025
009124530120030
009124530120035
009124530120040
009124530120045
009124530120050
009124530120055
009124530120060
009124530120065
009124530120070
009124530120075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material specification

0.12 €

500 Available 3 Days 106128.8

0.15 €

500 Available 3 Days 106148.8

0.09 €

500 Available 3 Days 106168.8

0.12 €

500 Available 3 Days 106188.8

0.12 €

500 Available 3 Days 106208.8

0.18 €

500 Available 3 Days 106228.8

0.12 €

500 Available 3 Days 106258.8

0.27 €

500 Available 3 Days 106288.8

0.15 €

500 Available 3 Days 106308.8

0.15 €

200 Available 3 Days 106358.8

0.15 €

200 Available 3 Days 106408.8

0.21 €

200 Available 3 Days 106458.8

0.21 €

200 Available 3 Days 106508.8

0.36 €

200 Available 3 Days 106558.8

0.36 €

200 Available 3 Days 106608.8

0.48 €

200 Available 3 Days 106658.8

0.51 €

200 Available 3 Days 106708.8

0.66 €

200 Available 3 Days 106758.8

0.69 €

200 Available 3 Days 106808.8

0.18 €

200 Available 3 Days 108168.8

0.18 €

200 Available 3 Days 108208.8

0.21 €

200 Available 3 Days 108258.8

0.21 €

200 Available 3 Days 108308.8

0.24 €

200 Available 3 Days 108358.8

0.27 €

200 Available 3 Days 108408.8

0.27 €

200 Available 3 Days 108458.8

0.30 €

200 Available 3 Days 108508.8

0.36 €

200 Available 3 Days 108558.8

0.39 €

200 Available 3 Days 108608.8

0.57 €

200 Available 3 Days 108658.8

0.57 €

200 Available 3 Days 108708.8

0.69 €

200 Available 3 Days 108758.8

0.87 €

200 Available 3 Days 108808.8

1.05 €

100 Available 3 Days 108908.8

0.33 €

200 Available 3 Days 1010208.8

0.36 €

200 Available 3 Days 1010258.8

0.36 €

200 Available 3 Days 1010308.8

0.39 €

100 Available 3 Days 1010358.8

0.42 €

100 Available 3 Days 1010408.8

0.48 €

100 Available 3 Days 1010458.8

0.51 €

100 Available 3 Days 1010508.8

0.54 €

100 Available 3 Days 1010558.8

0.60 €

100 Available 3 Days 1010608.8

0.63 €

100 Available 3 Days 1010658.8

0.66 €

100 Available 3 Days 1010708.8

0.78 €

100 Available 3 Days 1010758.8

0.81 €

100 Available 3 Days 1010808.8

1.11 €

100 Available 3 Days 1010908.8

0.57 €

100 Available 3 Days 1012208.8

0.51 €

100 Available 3 Days 1012258.8

0.54 €

100 Available 3 Days 1012308.8

0.57 €

100 Available 3 Days 1012358.8

0.57 €

100 Available 3 Days 1012408.8

0.63 €

100 Available 3 Days 1012458.8

0.66 €

100 Available 3 Days 1012508.8

0.75 €

100 Available 3 Days 1012558.8

0.81 €

100 Available 3 Days 1012608.8

0.90 €

50 Available 3 Days 1012658.8

0.93 €

50 Available 3 Days 1012708.8

0.96 €

50 Available 3 Days 1012758.8

Loading...

Basic information

Material Steel Surface Treatment Zinc Flake Coating, Salt Spray Test 480h Mounting Hole Shape Hex Socket
Basic Shape Standard (Round) Technical Standard DIN

Tech Support