Threaded studs / steel / right-hand thread / right-hand thread / DIN 938 / 00938 (Part Numbers)

Threaded studs / steel / right-hand thread / right-hand thread / DIN 938 / 00938
  • Volume Discount
[Specifications]
・Material: Steel, Stainless steel
・Surface Treatment: Not Provided
・Technical Standard: DIN

[Features]
・Studs, metal end ~1 d, DIN 938
・For pressure vessel const, as per AD regulations, products with renunciations of insepection certificate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009385040080020
009385040080025
009385040080030
009385040080040
009385040100025
009385040100030
009385040100035
009385040100040
009385040100045
009385040100050
009385040100060
009385040120025
009385040120030
009385040120035
009385040120040
009385040120045
009385040120050
009385040120055
009385040120060
009385040120065
009385040120070
009385040120080
009385040160030
009385040160035
009385040160040
009385040160045
009385040160050
009385040160055
009385040160060
009385040160065
009385040160070
009385040160080
009385040160090
009385040160100
009385040160110
009385040160120
009385040160140
009385040200040
009385040200045
009385040200050
009385040200060
009385040200070
009385040200080
009385040200090
009385040240050
009385040240055
009385040240060
009385040240065
009385040240070
009385040240080
009385140100020
009385140100025
009385140100030
009385140100035
009385140100040
009385140100045
009385140100050
009385140100060
009385140120025
009385140120030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Surface Treatment

0.66 €

100 Available 3 Days 10820Not Provided

1.35 €

100 Available 3 Days 10825Not Provided

0.75 €

100 Available 3 Days 10830Not Provided

0.84 €

100 Available 3 Days 10840Not Provided

0.99 €

100 Available 3 Days 101025Not Provided

0.96 €

100 Available 3 Days 101030Not Provided

2.76 €

100 Available 3 Days 101035Not Provided

1.08 €

100 Available 3 Days 101040Not Provided

1.44 €

100 Available 3 Days 101045Not Provided

1.98 €

100 Available 3 Days 101050Not Provided

1.68 €

100 Available 3 Days 101060Not Provided

1.26 €

100 Available 3 Days 101225Not Provided

1.29 €

100 Available 3 Days 101230Not Provided

1.35 €

100 Available 3 Days 101235Not Provided

1.44 €

100 Available 3 Days 101240Not Provided

1.56 €

50 Available 3 Days 101245Not Provided

1.62 €

50 Available 3 Days 101250Not Provided

1.71 €

50 Available 3 Days 101255Not Provided

1.83 €

50 Available 3 Days 101260Not Provided

2.56 €

50 Available 3 Days 101265Not Provided

2.86 €

50 Available 3 Days 101270Not Provided

2.92 €

50 Available 3 Days 101280Not Provided

2.34 €

50 Available 3 Days 101630Not Provided

2.40 €

50 Available 3 Days 101635Not Provided

2.55 €

50 Available 3 Days 101640Not Provided

2.67 €

50 Available 3 Days 101645Not Provided

2.91 €

50 Available 3 Days 101650Not Provided

2.00 €

50 Available 3 Days 101655Not Provided

2.14 €

25 Available 3 Days 101660Not Provided

2.24 €

25 Available 3 Days 101665Not Provided

2.36 €

25 Available 3 Days 101670Not Provided

2.68 €

25 Available 3 Days 101680Not Provided

2.80 €

25 Available 3 Days 101690Not Provided

3.04 €

25 Available 3 Days 1016100Not Provided

8.80 €

25 Available 3 Days 1016110Not Provided

5.22 €

25 Available 3 Days 1016120Not Provided

5.88 €

25 Available 3 Days 1016140Not Provided

2.54 €

25 Available 3 Days 102040Not Provided

2.64 €

25 Available 3 Days 102045Not Provided

2.78 €

25 Available 3 Days 102050Not Provided

3.98 €

25 Available 3 Days 102060Not Provided

3.50 €

25 Available 3 Days 102070Not Provided

3.68 €

10 Available 3 Days 102080Not Provided

4.22 €

10 Available 3 Days 102090Not Provided

6.96 €

10 Available 3 Days 102450Not Provided

7.66 €

10 Available 3 Days 102455Not Provided

7.82 €

10 Available 3 Days 102460Not Provided

11.12 €

10 Available 3 Days 102465Not Provided

10.78 €

10 Available 3 Days 102470Not Provided

10.94 €

10 Available 3 Days 102480Not Provided

1.41 €

100 Available 3 Days 101020[Zinc Plating] Zinc Plating

1.50 €

100 Available 3 Days 101025[Zinc Plating] Zinc Plating

1.59 €

100 Available 3 Days 101030[Zinc Plating] Zinc Plating

1.68 €

100 Available 3 Days 101035[Zinc Plating] Zinc Plating

1.77 €

100 Available 3 Days 101040[Zinc Plating] Zinc Plating

1.92 €

100 Available 3 Days 101045[Zinc Plating] Zinc Plating

2.01 €

100 Available 3 Days 101050[Zinc Plating] Zinc Plating

2.25 €

100 Available 3 Days 101060[Zinc Plating] Zinc Plating

1.98 €

100 Available 3 Days 101225[Zinc Plating] Zinc Plating

2.10 €

100 Available 3 Days 101230[Zinc Plating] Zinc Plating

Loading...

Basic information

Material Steel Technical Standard DIN Material type Quality 5.6
Form 2 AD W7

Tech Support