ISO 1234 Split pins / Copper (Part Numbers)

ISO 1234 Split pins / Copper
  • Volume Discount
Bolts for steel constructions; Self locking elements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
012343010020016
012343010020020
012343010020025
012343010020040
012343010032020
012343010032025
012343010032032
012343010032036
012343010032040
012343010032050
012343010040025
012343010040032
012343010040036
012343010040040
012343010040050
012343010040063
012343010050032
012343010050036
012343010050040
012343010050050
012343010050063
012343010050071
012343010050080
012343010063050
012343010063063
012343010063080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Shaft Dia.
(mm)

0.18 €

100 Available 3 Days 102

0.18 €

100 Available 3 Days 102

0.21 €

100 Available 3 Days 102

0.24 €

100 Available 3 Days 102

0.27 €

100 Available 3 Days 103.2

0.33 €

100 Available 3 Days 103.2

0.36 €

100 Available 3 Days 103.2

0.39 €

100 Available 3 Days 103.2

0.39 €

100 Available 3 Days 103.2

0.48 €

100 Available 3 Days 103.2

0.45 €

100 Available 3 Days 104

0.54 €

100 Available 3 Days 104

0.57 €

100 Available 3 Days 104

0.60 €

100 Available 3 Days 104

0.72 €

100 Available 3 Days 104

0.84 €

100 Available 3 Days 104

0.75 €

100 Available 3 Days 105

0.84 €

100 Available 3 Days 105

0.90 €

100 Available 3 Days 105

1.05 €

100 Available 3 Days 105

1.26 €

100 Available 3 Days 105

1.38 €

100 Available 3 Days 105

1.50 €

100 Available 3 Days 105

1.44 €

100 Available 3 Days 106.3

1.74 €

50 Available 3 Days 106.3

2.13 €

50 Available 3 Days 106.3

Loading...

  1. 1

Basic information

Type Split Pin Material Copper

Tech Support