ISO 14579 Hex. socket cap screws (Part Numbers)

ISO 14579 Hex. socket cap screws
  • Volume Discount
Hexalobular internal driving socket head cap screw; ISO-Screws; TORX screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
145798100060016
145798100060020
145798100080020
145798100080025
145798100080030
145798100080035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.24 €

200 Available 3 Days 10616

0.24 €

200 Available 3 Days 10620

0.39 €

200 Available 3 Days 10820

0.42 €

200 Available 3 Days 10825

0.45 €

200 Available 3 Days 10830

0.51 €

200 Available 3 Days 10835

Loading...

  1. 1

Basic information

Detailed Shape Standard Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Hexalobular Socket with Pin Strength Class(Steel) 8.8 Basic Shape Standard (Round)
Technical Standard ISO Material (Details) 8.8

Tech Support