ISO 4017 Hexagon head screws (Part Numbers)

ISO 4017 Hexagon head screws

Click on this image to zoom in.

Click on this image to zoom in.

  • 04017.504, 04017.514
  • 04017.524
  • Volume Discount
ADW7; Adjusting screws; Hexagon head screws; ISO-Screws; Steel bolts; compare DIN 933

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
040175040060010
040175040060012
040175040060016
040175040060020
040175040060025
040175040060030
040175040060035
040175040060040
040175040060050
040175040080010
040175040080012
040175040080016
040175040080020
040175040080025
040175040080030
040175040080035
040175040080040
040175040080050
040175040080065
040175040080070
040175040080080
040175040100016
040175040100020
040175040100025
040175040100030
040175040100035
040175040100040
040175040100045
040175040100050
040175040100055
040175040100060
040175040100070
040175040100080
040175040120020
040175040120025
040175040120030
040175040120035
040175040120040
040175040120045
040175040120050
040175040120055
040175040120060
040175040120065
040175040120070
040175040120080
040175040120090
040175040120100
040175040120110
040175040140050
040175040160025
040175040160030
040175040160035
040175040160040
040175040160045
040175040160050
040175040160055
040175040160060
040175040160065
040175040160070
040175040160080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Form 2

0.12 €

500 Available 3 Days 10610-

0.12 €

500 Available 3 Days 10612-

0.12 €

500 Available 3 Days 10616-

0.15 €

500 Available 3 Days 10620-

0.15 €

500 Available 3 Days 10625-

0.15 €

500 Available 3 Days 10630-

0.18 €

200 Available 3 Days 10635-

0.21 €

200 Available 3 Days 10640-

0.15 €

200 Available 3 Days 10650-

0.15 €

200 Available 3 Days 10810-

0.18 €

200 Available 3 Days 10812-

0.21 €

200 Available 3 Days 10816-

0.24 €

200 Available 3 Days 10820-

0.18 €

200 Available 3 Days 10825-

0.21 €

200 Available 3 Days 10830-

0.27 €

200 Available 3 Days 10835-

0.42 €

200 Available 3 Days 10840-

0.45 €

200 Available 3 Days 10850-

0.36 €

200 Available 3 Days 10865-

0.42 €

200 Available 3 Days 10870-

0.51 €

200 Available 3 Days 10880-

0.42 €

200 Available 3 Days 101016-

0.33 €

200 Available 3 Days 101020-

0.36 €

200 Available 3 Days 101025-

0.36 €

200 Available 3 Days 101030-

0.45 €

100 Available 3 Days 101035-

0.42 €

100 Available 3 Days 101040-

0.48 €

100 Available 3 Days 101045-

0.54 €

100 Available 3 Days 101050-

0.63 €

100 Available 3 Days 101055-

2.00 €

100 Available 3 Days 101060-

1.05 €

100 Available 3 Days 101070-

0.57 €

100 Available 3 Days 101080-

0.42 €

100 Available 3 Days 101220-

0.45 €

100 Available 3 Days 101225-

0.48 €

100 Available 3 Days 101230-

0.51 €

100 Available 3 Days 101235-

0.66 €

100 Available 3 Days 101240-

0.60 €

100 Available 3 Days 101245-

0.63 €

100 Available 3 Days 101250-

0.75 €

100 Available 3 Days 101255-

0.78 €

100 Available 3 Days 101260-

1.11 €

100 Available 3 Days 101265-

1.26 €

50 Available 3 Days 101270-

0.96 €

50 Available 3 Days 101280-

1.35 €

50 Available 3 Days 101290-

1.35 €

50 Available 3 Days 1012100-

1.17 €

50 Available 3 Days 1012110-

0.99 €

100 Available 3 Days 101450-

0.90 €

50 Available 3 Days 101625-

0.93 €

50 Available 3 Days 101630-

0.99 €

50 Available 3 Days 101635-

1.05 €

50 Available 3 Days 101640-

1.11 €

50 Available 3 Days 101645-

1.17 €

50 Available 3 Days 101650-

1.23 €

50 Available 3 Days 101655-

1.23 €

50 Available 3 Days 101660-

1.50 €

25 Available 3 Days 101665-

1.44 €

25 Available 3 Days 101670-

1.74 €

25 Available 3 Days 101680-

Loading...

Basic information

Material Steel Mounting Hole Shape Hexagon Strength Class (Steel) 5.6
Technical Standard ISO Material type Quality 5.6 Form 1 AD W7

Tech Support