ISO 4017 Hexagon head screws (Part Numbers)

ISO 4017 Hexagon head screws
  • Volume Discount
Adjusting screws; Bolts for steel constructions; CE; EN 15048; Hexagon head screws; ISO-Screws; compare DIN 933

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
040179120120030
040179120120035
040179120120040
040179120120045
040179120120050
040179120160035
040179120160040
040179120160045
040179120160050
040179120200040
040179120200045
040179120200050
040179120200055
040179120200060
040179120200065
040179120240050
040179120240055
040179120240060
040179120240065
040179120240070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

3.46 €

50 Available 3 Days 101230

3.56 €

50 Available 3 Days 101235

3.74 €

50 Available 3 Days 101240

3.96 €

50 Available 3 Days 101245

4.18 €

50 Available 3 Days 101250

7.70 €

50 Available 3 Days 101635

7.92 €

50 Available 3 Days 101640

8.26 €

50 Available 3 Days 101645

9.48 €

50 Available 3 Days 101650

14.38 €

25 Available 3 Days 102040

15.06 €

25 Available 3 Days 102045

15.50 €

25 Available 3 Days 102050

16.06 €

25 Available 3 Days 102055

16.62 €

25 Available 3 Days 102060

17.40 €

25 Available 3 Days 102065

26.10 €

10 Available 3 Days 102450

26.88 €

10 Available 3 Days 102455

28.44 €

10 Available 3 Days 102460

29.54 €

10 Available 3 Days 102465

30.10 €

10 Available 3 Days 102470

Loading...

  1. 1

Basic information

Material Stainless Steel Mounting Hole Shape Hexagon Strength Class (Stainless Steel) A4
Technical Standard ISO Material type A 4 Form 1 according to EN 15048
Form 2 incl. hex nut

Tech Support