Reamer bolts / hexagon socket / tolerance h8 / ISO 7379 (Part Numbers)

Reamer bolts / hexagon socket / tolerance h8 / ISO 7379
  • Volume Discount
Fitting shoulder screws; Shoulder fitting screws; compare DIN 9841

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07379.200, ~ISO 7379, 12.9, h8

Product Description

Hex. socket head shoulder screws,
outer nominal size = ISO 7379,
tolerance of fit shank h8

Drawing

Dimensions

DimensionsPacking UnitPieces
shank Ø / thread M x shank length  
6 - M 5x10S (Standard pack)50
6 - M 5x12S (Standard pack)50
6 - M 5x16S (Standard pack)50
6 - M 5x20S (Standard pack)50
6 - M 5x25S (Standard pack)50
6 - M 5x30S (Standard pack)50
8 - M 6x10S (Standard pack)50
8 - M 6x12S (Standard pack)50
8 - M 6x16S (Standard pack)50
8 - M 6x20S (Standard pack)50
8 - M 6x25S (Standard pack)50
8 - M 6x30S (Standard pack)50
8 - M 6x40S (Standard pack)50
8 - M 6x45S (Standard pack)50
8 - M 6x50S (Standard pack)50
10 - M 8x10S (Standard pack)50
10 - M 8x12S (Standard pack)50
10 - M 8x16S (Standard pack)50
10 - M 8x20S (Standard pack)50
10 - M 8x25S (Standard pack)50
10 - M 8x30S (Standard pack)50
10 - M 8x40S (Standard pack)50
10 - M 8x45S (Standard pack)50
10 - M 8x50S (Standard pack)50
10 - M 8x60S (Standard pack)25
10 - M 8x70S (Standard pack)25
10 - M 8x80S (Standard pack)25
12 - M 10x12S (Standard pack)25
12 - M 10x16S (Standard pack)25
12 - M 10x20S (Standard pack)25
12 - M 10x25S (Standard pack)25
12 - M 10x30S (Standard pack)25
12 - M 10x35S (Standard pack)25
12 - M 10x40S (Standard pack)25
12 - M 10x50S (Standard pack)25
12 - M 10x60S (Standard pack)25
12 - M 10x70S (Standard pack)10
12 - M 10x80S (Standard pack)10
12 - M 10x100S (Standard pack)10
16 - M 12x20S (Standard pack)25
16 - M 12x25S (Standard pack)25
16 - M 12x30S (Standard pack)25
16 - M 12x40S (Standard pack)25
16 - M 12x50S (Standard pack)25
16 - M 12x70S (Standard pack)25
20 - M 16x40S (Standard pack)10
20 - M 16x50S (Standard pack)10
20 - M 16x60S (Standard pack)10
20 - M 16x70S (Standard pack)10
20 - M 16x80S (Standard pack)10

07379.204, ~ISO 7379, 12.9, f9

Product Description

Hex. socket head shoulder screws,
outer nominal size = ISO 7379,
tolerance of fit shank f9

Drawing

Dimensions

DimensionsPacking UnitPieces
shank Ø / thread M x shank length  
6 - M 5x16S (Standard pack)50
6 - M 5x20S (Standard pack)50
6 - M 5x25S (Standard pack)50
6 - M 5x30S (Standard pack)50
8 - M 6x10S (Standard pack)50
8 - M 6x12S (Standard pack)50
8 - M 6x16S (Standard pack)50
8 - M 6x20S (Standard pack)50
8 - M 6x25S (Standard pack)50
8 - M 6x30S (Standard pack)50
8 - M 6x40S (Standard pack)50
8 - M 6x45S (Standard pack)50
8 - M 6x50S (Standard pack)50
10 - M 8x10S (Standard pack)50
10 - M 8x12S (Standard pack)50
10 - M 8x16S (Standard pack)50
10 - M 8x20S (Standard pack)50
10 - M 8x25S (Standard pack)50
10 - M 8x30S (Standard pack)50
10 - M 8x40S (Standard pack)50
10 - M 8x45S (Standard pack)50
10 - M 8x50S (Standard pack)50
10 - M 8x60S (Standard pack)25
10 - M 8x70S (Standard pack)25
10 - M 8x80S (Standard pack)25
12 - M 10x12S (Standard pack)25
12 - M 10x16S (Standard pack)25
12 - M 10x20S (Standard pack)25
12 - M 10x25S (Standard pack)25
12 - M 10x30S (Standard pack)25
12 - M 10x35S (Standard pack)25
12 - M 10x40S (Standard pack)25
12 - M 10x50S (Standard pack)25
12 - M 10x60S (Standard pack)25
12 - M 10x70S (Standard pack)10
12 - M 10x80S (Standard pack)10
12 - M 10x100S (Standard pack)10
16 - M 12x20S (Standard pack)25
16 - M 12x25S (Standard pack)25
16 - M 12x30S (Standard pack)25
16 - M 12x40S (Standard pack)25
16 - M 12x50S (Standard pack)25
16 - M 12x70S (Standard pack)25
20 - M 16x40S (Standard pack)10
20 - M 16x50S (Standard pack)10
20 - M 16x60S (Standard pack)10
20 - M 16x70S (Standard pack)10
20 - M 16x80S (Standard pack)10

07379.920, ~ISO 7379, A 2, f9

Product Description

Hex. socket head shoulder screws,
outer nominal size = ISO 7379,
tolerance of fit shank f9

Drawing

Dimensions

DimensionsPacking UnitPieces
shank Ø / thread M x shank length  
6 f9 M 5x10S (Standard pack)50
6 f9 M 5x12S (Standard pack)50
6 f9 M 5x16S (Standard pack)50
6 f9 M 5x20S (Standard pack)50
6 f9 M 5x25S (Standard pack)50
8 f9 M 6x12S (Standard pack)50
8 f9 M 6x16S (Standard pack)50
8 f9 M 6x20S (Standard pack)50
8 f9 M 6x25S (Standard pack)50
10f9 M 8x16S (Standard pack)50
10f9 M 8x20S (Standard pack)50
10f9 M 8x25S (Standard pack)50
10f9 M 8x30S (Standard pack)50
12f9 M 10x20S (Standard pack)50
12f9 M 10x25S (Standard pack)50
12f9 M 10x30S (Standard pack)50
12f9 M 10x40S (Standard pack)50
16f9 M 12x30S (Standard pack)25
16f9 M 12x40S (Standard pack)25
16f9 M 12x50S (Standard pack)25
Part Number
073792000050010
073792000050012
073792000050016
073792000050020
073792000050025
073792000050030
073792000060010
073792000060012
073792000060016
073792000060020
073792000060025
073792000060030
073792000060040
073792000060045
073792000060050
073792000080010
073792000080012
073792000080016
073792000080020
073792000080025
073792000080030
073792000080040
073792000080045
073792000080050
073792000080060
073792000080070
073792000080080
073792000100012
073792000100016
073792000100020
073792000100025
073792000100030
073792000100035
073792000100040
073792000100050
073792000100060
073792000100070
073792000100080
073792000100100
073792000120020
073792000120025
073792000120030
073792000120040
073792000120050
073792000120070
073792000160040
073792000160050
073792000160060
073792000160070
073792000160080
073792040050016
073792040050020
073792040050025
073792040050030
073792040060010
073792040060012
073792040060016
073792040060020
073792040060025
073792040060030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Strength Class (Steel) Feature

3.54 €

50 Available 3 Days 10510Steel12.9tolerance of fit shank h8

3.64 €

50 Available 3 Days 10512Steel12.9tolerance of fit shank h8

3.78 €

50 Available 3 Days 10516Steel12.9tolerance of fit shank h8

4.14 €

50 Available 3 Days 10520Steel12.9tolerance of fit shank h8

4.46 €

50 Available 3 Days 10525Steel12.9tolerance of fit shank h8

4.78 €

50 Available 3 Days 10530Steel12.9tolerance of fit shank h8

4.30 €

50 Available 3 Days 10610Steel12.9tolerance of fit shank h8

4.30 €

50 Available 3 Days 10612Steel12.9tolerance of fit shank h8

4.38 €

50 Available 3 Days 10616Steel12.9tolerance of fit shank h8

4.46 €

50 Available 3 Days 10620Steel12.9tolerance of fit shank h8

4.62 €

50 Available 3 Days 10625Steel12.9tolerance of fit shank h8

4.78 €

50 Available 3 Days 10630Steel12.9tolerance of fit shank h8

5.64 €

1 Available Same day

Stock

10640Steel12.9tolerance of fit shank h8

6.50 €

50 Available 3 Days 10645Steel12.9tolerance of fit shank h8

7.42 €

50 Available 3 Days 10650Steel12.9tolerance of fit shank h8

5.32 €

50 Available 3 Days 10810Steel12.9tolerance of fit shank h8

5.32 €

50 Available 3 Days 10812Steel12.9tolerance of fit shank h8

5.40 €

50 Available 3 Days 10816Steel12.9tolerance of fit shank h8

5.40 €

50 Available 3 Days 10820Steel12.9tolerance of fit shank h8

5.56 €

50 Available 3 Days 10825Steel12.9tolerance of fit shank h8

5.70 €

50 Available 3 Days 10830Steel12.9tolerance of fit shank h8

5.94 €

50 Available 3 Days 10840Steel12.9tolerance of fit shank h8

6.10 €

50 Available 3 Days 10845Steel12.9tolerance of fit shank h8

6.10 €

50 Available 3 Days 10850Steel12.9tolerance of fit shank h8

6.42 €

25 Available 3 Days 10860Steel12.9tolerance of fit shank h8

6.72 €

25 Available 3 Days 10870Steel12.9tolerance of fit shank h8

7.12 €

25 Available 3 Days 10880Steel12.9tolerance of fit shank h8

7.58 €

25 Available 3 Days 101012Steel12.9tolerance of fit shank h8

7.98 €

25 Available 3 Days 101016Steel12.9tolerance of fit shank h8

8.28 €

25 Available 3 Days 101020Steel12.9tolerance of fit shank h8

8.28 €

1 Available Same day

Stock

101025Steel12.9tolerance of fit shank h8

8.44 €

25 Available 3 Days 101030Steel12.9tolerance of fit shank h8

8.44 €

25 Available 3 Days 101035Steel12.9tolerance of fit shank h8

8.60 €

25 Available 3 Days 101040Steel12.9tolerance of fit shank h8

8.76 €

25 Available 3 Days 101050Steel12.9tolerance of fit shank h8

8.92 €

25 Available 3 Days 101060Steel12.9tolerance of fit shank h8

9.22 €

10 Available 3 Days 101070Steel12.9tolerance of fit shank h8

9.38 €

10 Available 3 Days 101080Steel12.9tolerance of fit shank h8

9.54 €

10 Available 3 Days 1010100Steel12.9tolerance of fit shank h8

12.20 €

25 Available 3 Days 101220Steel12.9tolerance of fit shank h8

12.20 €

25 Available 3 Days 101225Steel12.9tolerance of fit shank h8

12.82 €

25 Available 3 Days 101230Steel12.9tolerance of fit shank h8

13.30 €

25 Available 3 Days 101240Steel12.9tolerance of fit shank h8

13.92 €

25 Available 3 Days 101250Steel12.9tolerance of fit shank h8

15.02 €

25 Available 3 Days 101270Steel12.9tolerance of fit shank h8

39.88 €

10 Available 3 Days 101640Steel12.9tolerance of fit shank h8

43.02 €

10 Available 3 Days 101650Steel12.9tolerance of fit shank h8

46.14 €

10 Available 3 Days 101660Steel12.9tolerance of fit shank h8

49.26 €

10 Available 3 Days 101670Steel12.9tolerance of fit shank h8

52.40 €

10 Available 3 Days 101680Steel12.9tolerance of fit shank h8

3.40 €

50 Available 3 Days 10516Steel12.9tolerance of fit shank f9

3.68 €

50 Available 3 Days 10520Steel12.9tolerance of fit shank f9

3.98 €

50 Available 3 Days 10525Steel12.9tolerance of fit shank f9

4.30 €

50 Available 3 Days 10530Steel12.9tolerance of fit shank f9

3.82 €

1 Available Same day

Stock

10610Steel12.9tolerance of fit shank f9

3.82 €

50 Available 3 Days 10612Steel12.9tolerance of fit shank f9

3.90 €

50 Available 3 Days 10616Steel12.9tolerance of fit shank f9

3.98 €

50 Available 3 Days 10620Steel12.9tolerance of fit shank f9

4.14 €

50 Available 3 Days 10625Steel12.9tolerance of fit shank f9

4.30 €

1 Available Same day

Stock

10630Steel12.9tolerance of fit shank f9

Loading...

Basic information

Mounting Hole Shape Hex Socket Basic Shape Other Screws Technical Standard ISO

Tech Support