Stainless Steel 8- To 12-mm Profile Hinge (Part Numbers)

Stainless Steel 8- To 12-mm Profile Hinge
  • Volume Discount
Design fits easily on a thin-type lateral baseboard.

(i)Remark

  • This product image is a representative image. Please see the product specifications for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
95640
95650
95651
95652
95653
95655
95656
95657
95658
95659
95702
95703
95704
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Type Main Body Surface Treatment

10.68 €

1 Available 10 Days Related Components-

571.86 €

1 Available 10 Days Glass HingesBrushed

735.30 €

1 Available 10 Days Glass HingesBrushed

931.43 €

1 Available 10 Days Glass HingesBrushed

1,042.56 €

1 Available 10 Days Glass HingesBrushed

665.57 €

1 Available 10 Days Glass HingesBuffed Surface

887.85 €

1 Available 10 Days Glass HingesBuffed Surface

1,092.68 €

1 Available 10 Days Glass HingesBuffed Surface

114.24 €

1 Available 10 Days Related ComponentsChrome Plating

1,225.61 €

1 Available 10 Days Glass HingesBuffed Surface

818.11 €

1 Available 10 Days Glass HingesBrushed

1,012.07 €

1 Available 10 Days Glass HingesBrushed

1,147.16 €

1 Available 10 Days Glass HingesBrushed

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel

Tech Support