Latch clamps with locking mechanism

Latch clamps with locking mechanism
  • Volume Discount
GN 858 latch-type toggle clamps are used when very high retaining forces are required.
The latch-type clamp also features a locking mechanism which prevents the inadvertent or vibration-induced opening of the clamp.
Another benefit of this clamp is the ability to operate it with one hand.
Catch is included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

858-1400-T5

Part Number
858-1400-T5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

216.98 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Size 1400 Type T5, with 2 mounting holes (d2)

This page is Latch clamps with locking mechanism, part number 858-1400-T5.
You can find the detail information about specifications and dimensions on part number 858-1400-T5.

Tech Support