Latch clamps with trigger function

Latch clamps with trigger function
  • Volume Discount
The outstanding feature of GN 854 latch-type toggle clamps is their highly robust, sturdy and compact design, allowing their use under demanding conditions, e.g. exposure to high temperatures, dust, spray mist, etc.
The specially designed catch allows the forced loosening of the clamping by the clamping arm moving the U-bolt latch forward, e.g. for separating mold halves.
Catch with bore (coding 1) are operated with a gear lever handle which is plugged into the latch and pulled off after operation. This saves space and has the added advantage that the gear lever handle is not exposed to adverse ambient conditions, e.g. becoming too hot to operate. The gear lever handle is not included in the delivery.
The catch can also be attached using screws or bolts.
If required, clamps and catches are also available as separate parts; for replacement, the bearing pin is easily dismantled.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
854-1500-1-T2S
854-1500-2-T2S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coding

75.52 €

1 Available 7 Days 1, with bore for gear lever handle

75.52 €

1 Available 7 Days 2, with clamping arm

Loading...

  1. 1

Basic information

Size 1500 Type T2S, for welding

Tech Support