Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | Material |
d1 | d2 | d3 | d4 | e | h | k | Length l | m | F1 max. in N | F2 max. in N | F3 max. in N |
Steel ST | |||||||||||
M 8 | 20 | 36 | 20 | 6 | 36 | 8 | 13 | 10 | 1400 | 1000 | 700 |
M 10 | 25 | 45 | 25 | 8 | 45 | 10 | 17 | 12 | 2300 | 1700 | 1150 |
M 12 | 30 | 54 | 30 | 10 | 53 | 12 | 20.5 | 14 | 3400 | 2400 | 1700 |
M 16 | 35 | 63 | 35 | 12 | 62 | 14 | 27 | 16 | 7000 | 5000 | 3500 |
M 20 | 40 | 72 | 40 | 14 | 71 | 16 | 30 | 19 | 12000 | 8600 | 6000 |
M 24 | 50 | 90 | 50 | 18 | 90 | 20 | 36 | 24 | 18000 | 12900 | 9000 |
M 30 | 65 | 108 | 60 | 22 | 109 | 24 | 45 | 28 | 32000 | 23000 | 16000 |
M 36 | 75 | 126 | 70 | 26 | 128 | 28 | 54 | 32 | 46000 | 33000 | 23000 |
Part Number
|
---|
580-M8-ST |
580-M10-ST |
580-M12-ST |
580-M16-ST |
580-M20-ST |
580-M24-ST |
580-M30-ST |
580-M36-ST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | Weight | |
---|---|---|---|---|---|---|
2.48 € | 1 | Available |
Same day
Stock | M 8 | 0.060 | |
2.90 € | 1 | Available |
Same day
Stock | M 10 | 0.102 | |
3.60 € | 1 | Available |
Same day
Stock | M 12 | 0.180 | |
4.94 € | 1 | Available |
Same day
Stock | M 16 | 0.280 | |
6.88 € | 1 | Available |
Same day
Stock | M 20 | 0.450 | |
12.30 € | 1 | Available | 7 Days | M 24 | 0.900 | |
22.54 € | 1 | Available | 4 Days | M 30 | 1.600 | |
39.06 € | 1 | Available | 4 Days | M 36 | 2.400 |
Loading...
Material | ST-Steel | Technical Standard | DIN |
---|