Lifting eye nuts (rotating), Steel

Lifting eye nuts (rotating), Steel
  • Volume Discount
Lifting eye nuts GN 583 are mounted in rotating bearings, allowing the direction of the force action to be adjusted and preventing inadvertent loosening or overturning (as potentially possible in lifting eye nuts DIN 582).
Lifting eye nuts GN 583 offer a high load carrying capacity and they are tested to meet safety standards (safety factor 4).
The rated load carrying capacity listed in the above table is clearly marked on the ring. It applies to the most unfavourable load application of the load types listed opposite.
Lifting eye nuts GN 583 comply with Mechanical Engineering Directive 2006 / 42 / EG and are BG tested.
The integrated RFID transponder clearly marks and identifies the sling and lifting gear, e.g. during the prescribed regular inspection.
The hexagon socket nut cannot be removed from the ring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
583-M8
583-M10
583-M12
583-M16
583-M20
583-M24
583-M30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Weight

101.30 €

1 Available 7 Days M 80.101

111.38 €

1 Available 7 Days M 100.110

124.26 €

1 Available 7 Days M 120.160

156.72 €

1 Available 7 Days M 160.300

178.88 €

1 Available 7 Days M 200.420

219.16 €

1 Available 7 Days M 240.770

325.28 €

1 Available 7 Days M 301.480

Loading...

  1. 1

Tech Support