Linear actuator connectors, Aluminum (Part Numbers - CAD Download)

Linear actuator connectors, Aluminum
  • Volume Discount
GN 134.1 linear actuator connectors are normally supplied mounted only in connection with a square linear actuator and for function control.
The fixing bores for the follower are always located in the lid of the d1 bore and/or the s1 square. Centering bushings in the through-hole eliminate the axial clearance. The width of the s1 square is dimensionally aligned with the play of the square linear actuators.
The square s2 of the linear actuator connector is supplied not machined in the standard design.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
134.1-V30-B30-2-SW
134.1-V40-B40-2-SW
134.1-V50-B50-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d2 Square s1 Weight
(kg)

88.80 €

1 Available 5 Days B 30V 300.300

116.62 €

1 Available 5 Days B 40V 400.946

117.70 €

1 Available 5 Days B 50V 500.980

Loading...

  1. 1

Basic information

Identification No. 2, with 4 Stainless Steel-clamping screws DIN 912 Finish SW, black, textured finish

Tech Support