Linear Actuator Connectors / NI, Stainless Steel / GN 131.2 / 2, with 2 Stainless Steel-clamping screws DIN 912 (Part Numbers - CAD Download)

Linear Actuator Connectors / NI, Stainless Steel / GN 131.2 / 2, with 2 Stainless Steel-clamping screws DIN 912
  • Volume Discount
Stainless Steel-Linear actuator connectors GN 131.2 are normally supplied mounted only in connection with a linear actuator and for function control.
By means of the clamping screws on the clamping bores d1 / d2 the movement can either be set or the linear actuator connector can be clamped (after setting of final adjustment).
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911.3 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

131.2-G18-G18-2-NI

Part Number
131.2-G18-G18-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

208.50 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Bore d1 G 18 Bore d2 G 18 Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912
Material NI, Stainless Steel Weight(kg) 0.148

This page is Linear Actuator Connectors / NI, Stainless Steel / GN 131.2 / 2, with 2 Stainless Steel-clamping screws DIN 912, part number 131.2-G18-G18-2-NI.
You can find the detail information about specifications and dimensions on part number 131.2-G18-G18-2-NI.

Tech Support