Support pins / round / flat head with external hexagon / external thread / GN 409.1 (Part Numbers - CAD Download)

Support pins / round / flat head with external hexagon / external thread / GN 409.1
  • Volume Discount
Positioning elements GN 409.1 with male thread are designed for use as locating plungers, stops and thrust blocks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
409.1-10-M8-B
409.1-10-M8-K
409.1-10-M8-R
409.1-10-M10-B
409.1-10-M10-K
409.1-10-M10-R
409.1-10-M12-B
409.1-10-M12-K
409.1-10-M12-R
409.1-15-M10-B
409.1-15-M10-K
409.1-15-M10-R
409.1-15-M12-B
409.1-15-M12-K
409.1-15-M12-R
409.1-15-M16-B
409.1-15-M16-K
409.1-15-M16-R
409.1-20-M16-B
409.1-20-M16-K
409.1-20-M16-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1
(mm)
Height h Surface pressure form

21.76 €

1 Available 7 Days M 810B, Smooth contact face

18.72 €

1 Available 7 Days M 810K, Spherical contact face

21.50 €

1 Available 7 Days M 810R, Serrated contact face

22.88 €

1 Available 7 Days M 1010B, Smooth contact face

19.50 €

1 Available 7 Days M 1010K, Spherical contact face

22.06 €

1 Available 7 Days M 1010R, Serrated contact face

24.66 €

1 Available 7 Days M 1210B, Smooth contact face

21.20 €

1 Available 7 Days M 1210K, Spherical contact face

22.56 €

1 Available 7 Days M 1210R, Serrated contact face

22.88 €

1 Available 7 Days M 1015B, Smooth contact face

19.50 €

1 Available 7 Days M 1015K, Spherical contact face

22.16 €

1 Available 7 Days M 1015R, Serrated contact face

24.66 €

1 Available 7 Days M 1215B, Smooth contact face

21.22 €

1 Available 7 Days M 1215K, Spherical contact face

22.56 €

1 Available 7 Days M 1215R, Serrated contact face

57.10 €

1 Available 7 Days M 1615B, Smooth contact face

42.76 €

1 Available 7 Days M 1615K, Spherical contact face

53.48 €

1 Available 7 Days M 1615R, Serrated contact face

58.42 €

1 Available 7 Days M 1620B, Smooth contact face

43.66 €

1 Available 7 Days M 1620K, Spherical contact face

54.98 €

1 Available 7 Days M 1620R, Serrated contact face

Loading...

  1. 1

Tech Support