Spring loaded shells

Spring loaded shells
  • Volume Discount
Spring loaded shells GN 610 have been designed for applications where in a confined space relatively long strokes are required. In such cases the depth of the mounting hole is determined by the preload required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
610-2,​2-16-H
610-2,​2-16-K
610-2,​6-8-H
610-3,​4-12-H
610-3,​4-15-H
610-3,​6-18-HN
610-3-11-K
610-3-12-H
610-3-16-H
610-3-16-HN
610-3-16-K
610-4-14-H
610-4-16-HN
610-5-16-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Overall length l1 Type

0.50 €

1 Available 7 Days 2.216H, Semi-spherical, Steel

0.52 €

1 Available 7 Days 2.216K, Pointed nose

0.50 €

1 Available 7 Days 2.68H, Semi-spherical, Steel

0.52 €

1 Available 7 Days 3.412H, Semi-spherical, Steel

0.52 €

1 Available Same day

Stock

3.415H, Semi-spherical, Steel

0.66 €

1 Available 7 Days 3.618HN, Semi-spherical, Stainless Steel

0.50 €

1 Available 7 Days 311K, Pointed nose

0.48 €

1 Available 7 Days 312H, Semi-spherical, Steel

0.52 €

1 Available Same day

Stock

316H, Semi-spherical, Steel

0.60 €

1 Available 7 Days 316HN, Semi-spherical, Stainless Steel

0.56 €

1 Available 7 Days 316K, Pointed nose

0.52 €

1 Available 7 Days 414H, Semi-spherical, Steel

0.78 €

1 Available 7 Days 416HN, Semi-spherical, Stainless Steel

0.62 €

1 Available 7 Days 516H, Semi-spherical, Steel

Loading...

  1. 1

Tech Support