Spring plungers plain type, Stainless Steel

Spring plungers plain type, Stainless Steel
  • Volume Discount
Spring plungers GN 614.3 are installed axially through the depth of the bore whereby the dimension ”z” of the chamfer has to be taken into consideration.
Due to the thin wall of the shell press fitting is not recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
614.3-3,​5-NI
614.3-3-NI
614.3-4,​5-NI
614.3-4-NI
614.3-5,​5-NI
614.3-5-NI
614.3-6-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 d2 l w z Spring load, standard, initial
(N)
End Weight
(kg)

2.86 €

1 Available 7 Days 3.5-------

2.96 €

1 Available 7 Days 3-------

3.00 €

1 Available 7 Days 4.5-------

2.92 €

1 Available 7 Days 4-------

3.26 €

1 Available 7 Days 5.5-------

3.16 €

1 Available 7 Days 5-------

3.26 €

1 Available 7 Days 6-------

Loading...

  1. 1

Basic information

Material NI, Stainless Steel

Tech Support