Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
815-M4-NI |
815-M5-NI |
815-M6-NI |
815-M8-NI |
815-M10-NI |
815-M12-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | d2 | d3 | l1 | l2 | l3 | sw | w | Spring load, standard, initial (N) | End | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.68 € | 1 | Available | 5 Days | M 4 | - | - | - | - | - | - | - | - | - | - | |
8.56 € | 1 | Available | 5 Days | M 5 | - | - | - | - | - | - | - | - | - | - | |
9.48 € | 1 | Available | 5 Days | M 6 | - | - | - | - | - | - | - | - | - | - | |
12.36 € | 1 | Available | 5 Days | M 8 | - | - | - | - | - | - | - | - | - | - | |
14.10 € | 1 | Available | 5 Days | M 10 | - | - | - | - | - | - | - | - | - | - | |
16.38 € | 1 | Available | 5 Days | M 12 | - | - | - | - | - | - | - | - | - | - |
Loading...
Material | NI, Stainless Steel |
---|
Configure
Basic Attributes
Thread d1
d2
d3
l1
l2
l3
sw
w
Spring load, standard, initial(N)
End
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes