Stainless Steel-Wing Nuts / GN 432 / Thread d2 M6, M8, M10 (Part Numbers - CAD Download)

Stainless Steel-Wing Nuts / GN 432 / Thread d2 M6, M8, M10
  • Promotional pricing
  • Volume Discount
[Specifications]
・Body: Stainless Steel(Sintered Steel), ALSI 316L, matt shot-blasted
・Threaded bolt: Stainless Steel ALSI 304, matt shot-blasted, screwed in and secured by cross-dowel
・Standard: GN 432
・Thread d2: M6, M8, M10

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
432-25-M6
432-30-M6
432-30-M8
432-36-M8
432-36-M10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Handle diameter d1 Weight

2.76 €

1 Available 7 Days M 6250.010

4.18 €

1 Available 4 Days M 6300.021

3.58 €

1 Available 7 Days M 8300.018

5.62 €

2.98 €

1 Available Same day

Stock

M 8360.036

5.86 €

3.11 €

1 Available Same day

Stock

M 10360.033

Loading...

  1. 1

Tech Support