Star knobs with protruding Stainless Steel bushing (Part Numbers - CAD Download)

Star knobs with protruding Stainless Steel bushing
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Star knobs GN 6336.1 with all Stainless Steel bushing (main dimensions of DIN 6336) have important advantages:
The face of the bushing is exactly square to the bore and is with the complete diameter out of Stainless Steel. The protruding Stainless Steel bushing allows a perfect cross-dowels connection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6336.1-32-M6-E-NI
6336.1-40-M8-E-NI
6336.1-50-M10-E-NI
6336.1-63-M12-E-NI
6336.1-80-M16-E-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1

4.02 €

2.81 €

1 Available Same day

Stock

32M 6

5.26 €

1 Available 7 Days 40M 8

6.26 €

1 Available 7 Days 50M 10

10.48 €

1 Available 7 Days 63M 12

14.22 €

1 Available 7 Days 80M 16

Loading...

  1. 1

Basic information

Material Stainless Steel Type E, with threaded blind bore

Tech Support