Toggle latches, Steel, Stainless Steel

Toggle latches, Steel, Stainless Steel
  • Promotional pricing
  • Volume Discount
Toggle latches GN 821 are used among others for the secure holding of flaps and container lids. The clamps will lock securely over the centre and are thus vibration proof.
The stroke w1 of the clamping hook can pull the parts to be clamped together by up to 6 mm. The range w2 can be adjusted on the M6 threaded spindle at the clamping hook.
The types S, SV and SS prevent unwanted release of the toggle latch.
In the standard version the toggle latches of type SS have the same lock and / or the same key.
The load specified in the table are simply guide line values for a nominal static pulling force which the lock can withstand. Depending on the conditions under which these toggle latches are used such as vibration or shock loads, the holding capacity can be adversely affected.
The catch bracket is included.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
821-400-A-NI-1
821-400-A-NI-2
821-400-A-ST-1
821-400-A-ST-2
821-400-S-NI-1
821-400-S-NI-2
821-400-S-ST-1
821-400-S-ST-2
821-400-SS-ST-1
821-400-SS-ST-2
821-400-SV-NI-1
821-400-SV-NI-2
821-400-SV-ST-1
821-400-SV-ST-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Identification No. Material Type Weight

82.56 €

1 Available 7 Days 1, long typeNI-Stainless SteelA, without safety catch0.208

82.56 €

1 Available 7 Days 2, short typeNI-Stainless SteelA, without safety catch0.220

22.68 €

12.02 €

1 Available Same day

Stock

1, long typeST-SteelA, without safety catch0.213

22.68 €

12.02 €

1 Available Same day

Stock

2, short typeST-SteelA, without safety catch0.210

96.90 €

1 Available 7 Days 1, long typeNI-Stainless SteelS, with safety catch0.220

96.90 €

1 Available 7 Days 2, short typeNI-Stainless SteelS, with safety catch0.218

30.96 €

16.41 €

1 Available Same day

Stock

1, long typeST-SteelS, with safety catch0.220

30.96 €

1 Available 7 Days 2, short typeST-SteelS, with safety catch0.204

91.46 €

48.47 €

1 Available Same day

Stock

1, long typeST-SteelSS, with key lock0.240

91.46 €

48.47 €

1 Available Same day

Stock

2, short typeST-SteelSS, with key lock0.240

96.90 €

1 Available 7 Days 1, long typeNI-Stainless SteelSV, for safety with padlock0.220

96.90 €

1 Available 7 Days 2, short typeNI-Stainless SteelSV, for safety with padlock0.220

30.96 €

16.41 €

1 Available Same day

Stock

1, long typeST-SteelSV, for safety with padlock0.220

30.96 €

16.41 €

1 Available Same day

Stock

2, short typeST-SteelSV, for safety with padlock0.220

Loading...

  1. 1

Basic information

Size 400

Tech Support