CY3R, Magnetically Coupled Rodless Cylinder (with Switch Rail) (Part Numbers - CAD Download)

CY3R, Magnetically Coupled Rodless Cylinder (with Switch Rail)
An air slide table made by SMC

[Features]
· A further upgrade from the CY1 series
· The installation dimensions are the same as the CY1 series, yet it features improved bearing performance and reduced sliding resistance.
· NPT screws and G screws are standardized

(i)Remark

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CY3R15-300N

Drawing

Both sides piping type: ⌀6 (diameter 6 mm) to ⌀63 (diameter 63 mm) Dimensional drawing

Both sides piping type: ⌀6 (diameter 6 mm) Up to ⌀63 (Diameter 63 mm)

Note 1) ⌀50 (diameter 50 mm) and ⌀63 (diameter 63 mm) are L (-0.2 to 0).

Product Specifications

Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series product image

Product Image

Specifications

Bore size (mm)61015202532405063
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.160.160.160.160.150.140.120.120.12
Ambient and fluid temperature-10°C to 60°C (no freezing)
Note) Piston speed50 to 500 mm/s
CushionRubber bumper
LubricationNot required (non-lubricated)
Stroke length tolerance (mm)0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8)
Mounting methodsDirect mount type
Mounting orientationHorizontal, inclined, verticalNote2)
Magnetic holding force (N)19.653.91372313635889221,4712,256

Note 1) if the auto switch is installed and the auto switch is set at the intermediate position, the maximum piston speed should be within 300 mm/s due to the relay etc.
Note 2) in the case of vertical mounting, intermediate stop by the pneumatic circuit is not possible.

Applicable auto switches

Auto Switch Unit Part NumberTypeSpecial FunctionsElectrical EntryIndicator lightWiring (Output)Load voltage
DCAC
M9NSolid State Auto SwitchGrommetYes3-wire (NPN)24 V5 V, 12 V
M9P3-wire (PNP)
M9B2-wire12 V
M9NWDiagnostic indication (2-color indicator)3-wire (NPN)5 V, 12 V
M9PW3-wire (PNP)
M9BW2-wire12 V
* 1M9NAWater-resistant
(2-color indicator)
3-wire (NPN)5 V, 12 V
* 1M9PA3-wire (PNP)
* 1M9BA2-wire12 V
A96Reed type auto switchGrommetYes3-wire (NPN equivalent)5 V
A932-wire24 V5 V, 12 V100 V
A90No100 V or less
Auto Switch Unit Part NumberLead Wire Length (m)Pre-Wired ConnectorApplicable load
0.5
(Nil)
1
(M)
3
(L)
5
(Z)
M9NIC circuitRelay, PLC
M9P
M9B
M9NWIC circuit
M9PW
M9BW
* 1M9NAIC circuit
* 1M9PA
* 1M9BA
A96IC circuit
A93Relay, PLC
A90
  1. * 1The water resistant type auto switch can be mounted on the above models, but it does not guarantee the water-resistant performance of the product. Check with the manufacturer regarding water-resistant types for the above model numbers.
  • * Lead wire length symbol 0.5 m··No symbol (example) M9NW/1 m: M (example) M9NWM/3 m: L (example) M9NWL/5 m: Z (example) M9NWZ
  • *Solid state auto switches marked with ○ are produced to order.
  • *Auto switches are shipped together (but not assembled).

Diagram Examples

Structural drawing of double-sided piping

Both sides piping type

Components

NumberPart NameMaterialNotes
1BodyAluminum alloyHard anodized
2aEnd cover AAluminum alloy
2bEnd cover CAluminum alloy
3aEnd cover BAluminum alloy
3bEnd cover DAluminum alloy
4Cylinder tubeStainless steel
5Pistonø6 (diameter 6 mm)Brassø6 (diameter 6 mm)Electroless nickel plating
⌀10 to 63 (Diameter 10-63 mm)Aluminum alloy⌀10 to 63 (Diameter 10-63 mm)Chromated
6ShaftStainless steel
7Piston-side yokeRolled steel plateZinc chromated
8External slider side yokeRolled steel plateZinc chromated
9Magnet A
10Magnet B
11SpacerAluminum alloy⌀6 (diameter 6 mm) None
12BumperUrethane rubber
13Piston NutCarbon steelZinc chromated (⌀6-15 (diameter 6-15 mm) none)
14Type C retaining ring for holeCarbon tool steelPhosphate Coated
15Attachment ringAluminum alloyChromated
16Type C retaining ring for shaftHigh carbon steel wire material
17Magnetic shielding plateRolled steel plateBright chromated (without ø6 (diameter: 6 mm), ø10 (diameter: 10 mm))
18aSwitch rail (both sides piping)Aluminum alloyWhite anodized
18bSwitch rail (Centralized piping)Aluminum alloyWhite anodized
19Magnet
20Hexagon socket head plugChromium steelNickel plated
21Steel ballChromium steel⌀40 (Diameter 40 mm)Hexagon socket head plug
⌀20 (diameter 20 mm), ⌀50 (diameter 50 mm), ⌀63 (Diameter 63 mm)None
22Hex socket head screwChromium steelNickel plated
23Hex socket head set screwChromium steelNickel plated
24Cylinder tube gasketNBR
25Wear ring ASpecial resin⌀6 (diameter 6 mm): not available
26Wear ring BSpecial resin
27Wear ring CSpecial resin
28Piston sealNBR
29LubretainerSpecial resin⌀6 (diameter 6 mm): not available
30Switch rail gasketNBRBoth sides piping: None

Specification Table

ModelABCCBCRDFGGPGWHHAHBHCHPHRHSHTJ × E
CY3R67* -* -* 20.57.65.53* 2018.5191710.51810.5* 17610.5* M4 × 0.7 × 6
CY3R1096.53.220.5126.542725.5262414251424514M4 × 0.7 × 6
CY3R1510.584.220.516.6* 853331.53230173117308.517M5 × 0.8 × 7
CY3R2099.55.23121.6* 963937.53936213824367.524M6 × 1 × 8
CY3R258.59.55.23126.4* 8.564442.5444123.54323.5416.523.5M6 × 1 × 8
CY3R3210.5116.531.533.6* 10.575553.5555229542951729M8 × 1.25 × 10
CY3R4010116.55241.6* 1376563.5676236663662836M8 × 1.25 × 10
CY3R5014148.25252.4* 178.58381.5858045844580945M10 × 1.5 × 15
CY3R6315148.25365.4* 188.59593.59792519651909.551M10 × 1.5 × 15
ModelKLLDMMMNPWQQWTTCWWPWSXYZ
CY3R67343.53.5M3 × 0.53.51960* 1014.5* 10.5209.561035.566*
CY3R109383.54M3 × 0.54.526681417.514201381539.576
CY3R1514534.35M4 × 0.763284181917251671854.594
CY3R2011625.45M4 × 0.7738951720.520401972264107
CY3R2515705.46M5 × 0.86.5431052021.522.54021.572872117
CY3R32137677M6 × 18.554116262428502773579130
CY3R40159078M6 × 11164134342633603274093148
CY3R50251108.610M8 × 1.25158215948304260411050113176
CY3R63241188.610M8 × 1.25169417160324870471060121188
ModelP (piping port)
BlankTN* TF*
CY3R6M3 × 0.5*
CY3R10M5 × 0.8
CY3R15M5 × 0.8
CY3R20Rc 1/8NPT1/8G1/8
CY3R25Rc 1/8NPT1/8G1/8
CY3R32Rc 1/8NPT1/8G1/8
CY3R40Rc 1/4NPT1/4G1/4
CY3R50Rc 1/4NPT1/4G1/4
CY3R63Rc 1/4NPT1/4G1/4

*2) * The mark shows the dimensions different from the CY1R series.

Selection support information

Model Number Notation

Model number examples

Model number examples

Part Number
CY3R15-300N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Type Applicable inner diameter of cylinder
(ø)

273.73 €

1 7 Days Rodless Cylinder300[Aluminum] Aluminum Alloy1~4.915315MagneticGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Direct Mount31.5 ~ 3232 ~ 33-Standard typeM screwRubber cushionNoneMagnet built-inNone---0.16 to 0.7None--

Loading...

  1. 1

This page is CY3R, Magnetically Coupled Rodless Cylinder (with Switch Rail), part number CY3R15-300N.
You can find the detail information about specifications and dimensions on part number CY3R15-300N.

Variation of this product

Part Number
CY3R10-105
CY3R10-105N
CY3R10-110
CY3R15-305
CY3R15-310
CY3R15-320
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Piping Format Port Screw Type Cushion Auto Switch Lead Wire Length
(m)
Number of Switches Custom-made Specifications End Block Model Stroke Adjustment Unit Symbol Custom-made Type Applicable inner diameter of cylinder
(ø)

236.39 €

1 9 Days Rodless Cylinder105[Aluminum] Aluminum Alloy0.05~0.80.43810MagneticGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Direct Mount25.5 ~ 2626 ~ 27-Standard typeM screwRubber cushionYesMagnet built-inNone---0.16 to 0.7None--

213.85 €

1 7 Days Rodless Cylinder105[Aluminum] Aluminum Alloy0.05~0.80.43810MagneticGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Direct Mount25.5 ~ 2626 ~ 27-Standard typeM screwRubber cushionNoneMagnet built-inNone---0.16 to 0.7None--

236.39 €

1 7 Days Rodless Cylinder110[Aluminum] Aluminum Alloy0.05~0.80.43810MagneticGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Direct Mount25.5 ~ 2626 ~ 27-Standard typeM screwRubber cushionYesMagnet built-inNone---0.16 to 0.7None--

305.10 €

1 7 Days Rodless Cylinder305[Aluminum] Aluminum Alloy1~4.915315MagneticGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Direct Mount31.5320.16 to 0.7Standard typeM screwRubber cushionYesMagnet built-inNone----NoneCylinder-

305.10 €

1 9 Days Rodless Cylinder310[Aluminum] Aluminum Alloy1~4.915315MagneticGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Direct Mount31.5 ~ 3232 ~ 33-Standard typeM screwRubber cushionYesMagnet built-inNone---0.16 to 0.7None--

305.10 €

1 7 Days Rodless Cylinder320[Aluminum] Aluminum Alloy1~4.915315MagneticGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Guideless] Direct Mount31.5 ~ 3232 ~ 33-Standard typeM screwRubber cushionYesMagnet built-inNone---0.16 to 0.7None--

Tech Support