Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CY3R15-280N
Both sides piping type: ⌀6 (diameter 6 mm) Up to ⌀63 (Diameter 63 mm)
Note 1) ⌀50 (diameter 50 mm) and ⌀63 (diameter 63 mm) are L (-0.2 to 0).
Product Image
Bore size (mm) | 6 | 10 | 15 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|---|
Fluid | Air | ||||||||
Proof Pressure | 1.05 MPa | ||||||||
Maximum operating pressure | 0.7 MPa | ||||||||
Minimum operating pressure | 0.16 | 0.16 | 0.16 | 0.16 | 0.15 | 0.14 | 0.12 | 0.12 | 0.12 |
Ambient and fluid temperature | -10°C to 60°C (no freezing) | ||||||||
Note) Piston speed | 50 to 500 mm/s | ||||||||
Cushion | Rubber bumper | ||||||||
Lubrication | Not required (non-lubricated) | ||||||||
Stroke length tolerance (mm) | 0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8) | ||||||||
Mounting methods | Direct mount type | ||||||||
Mounting orientation | Horizontal, inclined, verticalNote2) | ||||||||
Magnetic holding force (N) | 19.6 | 53.9 | 137 | 231 | 363 | 588 | 922 | 1,471 | 2,256 |
Note 1) if the auto switch is installed and the auto switch is set at the intermediate position, the maximum piston speed should be within 300 mm/s due to the relay etc.
Note 2) in the case of vertical mounting, intermediate stop by the pneumatic circuit is not possible.
Auto Switch Unit Part Number | Type | Special Functions | Electrical Entry | Indicator light | Wiring (Output) | Load voltage | ||
---|---|---|---|---|---|---|---|---|
DC | AC | |||||||
M9N | Solid State Auto Switch | — | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | — |
M9P | 3-wire (PNP) | |||||||
M9B | 2-wire | 12 V | ||||||
M9NW | Diagnostic indication (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | |||||
M9PW | 3-wire (PNP) | |||||||
M9BW | 2-wire | 12 V | ||||||
* 1M9NA | Water-resistant (2-color indicator) | 3-wire (NPN) | 5 V, 12 V | |||||
* 1M9PA | 3-wire (PNP) | |||||||
* 1M9BA | 2-wire | 12 V | ||||||
A96 | Reed type auto switch | — | Grommet | Yes | 3-wire (NPN equivalent) | — | 5 V | — |
A93 | 2-wire | 24 V | 5 V, 12 V | 100 V | ||||
A90 | No | 100 V or less |
Auto Switch Unit Part Number | Lead Wire Length (m) | Pre-Wired Connector | Applicable load | ||||
---|---|---|---|---|---|---|---|
0.5 (Nil) | 1 (M) | 3 (L) | 5 (Z) | ||||
M9N | ● | ● | ● | ○ | ○ | IC circuit | Relay, PLC |
M9P | ● | ● | ● | ○ | ○ | ||
M9B | ● | ● | ● | ○ | ○ | — | |
M9NW | ● | ● | ● | ○ | ○ | IC circuit | |
M9PW | ● | ● | ● | ○ | ○ | ||
M9BW | ● | ● | ● | ○ | ○ | — | |
* 1M9NA | ○ | ○ | ● | ○ | ○ | IC circuit | |
* 1M9PA | ○ | ○ | ● | ○ | ○ | ||
* 1M9BA | ○ | ○ | ● | ○ | ○ | — | |
A96 | ● | — | ● | — | — | IC circuit | — |
A93 | ● | ● | ● | ● | — | Relay, PLC | |
A90 | ● | — | ● | — | — | — |
Both sides piping type
Number | Part Name | Material | Notes | ||
---|---|---|---|---|---|
1 | Body | Aluminum alloy | Hard anodized | ||
2a | End cover A | Aluminum alloy | — | ||
2b | End cover C | Aluminum alloy | — | ||
3a | End cover B | Aluminum alloy | — | ||
3b | End cover D | Aluminum alloy | — | ||
4 | Cylinder tube | Stainless steel | — | ||
5 | Piston | ø6 (diameter 6 mm) | Brass | ø6 (diameter 6 mm) | Electroless nickel plating |
⌀10 to 63 (Diameter 10-63 mm) | Aluminum alloy | ⌀10 to 63 (Diameter 10-63 mm) | Chromated | ||
6 | Shaft | Stainless steel | — | ||
7 | Piston-side yoke | Rolled steel plate | Zinc chromated | ||
8 | External slider side yoke | Rolled steel plate | Zinc chromated | ||
9 | Magnet A | — | — | ||
10 | Magnet B | — | — | ||
11 | Spacer | Aluminum alloy | ⌀6 (diameter 6 mm) None | ||
12 | Bumper | Urethane rubber | — | ||
13 | Piston Nut | Carbon steel | Zinc chromated (⌀6-15 (diameter 6-15 mm) none) | ||
14 | Type C retaining ring for hole | Carbon tool steel | Phosphate Coated | ||
15 | Attachment ring | Aluminum alloy | Chromated | ||
16 | Type C retaining ring for shaft | High carbon steel wire material | — | ||
17 | Magnetic shielding plate | Rolled steel plate | Bright chromated (without ø6 (diameter: 6 mm), ø10 (diameter: 10 mm)) | ||
18a | Switch rail (both sides piping) | Aluminum alloy | White anodized | ||
18b | Switch rail (Centralized piping) | Aluminum alloy | White anodized | ||
19 | Magnet | — | — | ||
20 | Hexagon socket head plug | Chromium steel | Nickel plated | ||
21 | Steel ball | Chromium steel | ⌀40 (Diameter 40 mm) | Hexagon socket head plug | |
⌀20 (diameter 20 mm), ⌀50 (diameter 50 mm), ⌀63 (Diameter 63 mm) | None | ||||
22 | Hex socket head screw | Chromium steel | Nickel plated | ||
23 | Hex socket head set screw | Chromium steel | Nickel plated | ||
24 | Cylinder tube gasket | NBR | — | ||
25 | Wear ring A | Special resin | ⌀6 (diameter 6 mm): not available | ||
26 | Wear ring B | Special resin | — | ||
27 | Wear ring C | Special resin | — | ||
28 | Piston seal | NBR | — | ||
29 | Lubretainer | Special resin | ⌀6 (diameter 6 mm): not available | ||
30 | Switch rail gasket | NBR | Both sides piping: None |
Model | A | B | C | CB | CR | D | F | G | GP | GW | H | HA | HB | HC | HP | HR | HS | HT | J × E |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CY3R6 | 7* | -* | -* | 2 | 0.5 | 7.6 | 5.5 | 3* | 20 | 18.5 | 19 | 17 | 10.5 | 18 | 10.5* | 17 | 6 | 10.5* | M4 × 0.7 × 6 |
CY3R10 | 9 | 6.5 | 3.2 | 2 | 0.5 | 12 | 6.5 | 4 | 27 | 25.5 | 26 | 24 | 14 | 25 | 14 | 24 | 5 | 14 | M4 × 0.7 × 6 |
CY3R15 | 10.5 | 8 | 4.2 | 2 | 0.5 | 16.6* | 8 | 5 | 33 | 31.5 | 32 | 30 | 17 | 31 | 17 | 30 | 8.5 | 17 | M5 × 0.8 × 7 |
CY3R20 | 9 | 9.5 | 5.2 | 3 | 1 | 21.6* | 9 | 6 | 39 | 37.5 | 39 | 36 | 21 | 38 | 24 | 36 | 7.5 | 24 | M6 × 1 × 8 |
CY3R25 | 8.5 | 9.5 | 5.2 | 3 | 1 | 26.4* | 8.5 | 6 | 44 | 42.5 | 44 | 41 | 23.5 | 43 | 23.5 | 41 | 6.5 | 23.5 | M6 × 1 × 8 |
CY3R32 | 10.5 | 11 | 6.5 | 3 | 1.5 | 33.6* | 10.5 | 7 | 55 | 53.5 | 55 | 52 | 29 | 54 | 29 | 51 | 7 | 29 | M8 × 1.25 × 10 |
CY3R40 | 10 | 11 | 6.5 | 5 | 2 | 41.6* | 13 | 7 | 65 | 63.5 | 67 | 62 | 36 | 66 | 36 | 62 | 8 | 36 | M8 × 1.25 × 10 |
CY3R50 | 14 | 14 | 8.2 | 5 | 2 | 52.4* | 17 | 8.5 | 83 | 81.5 | 85 | 80 | 45 | 84 | 45 | 80 | 9 | 45 | M10 × 1.5 × 15 |
CY3R63 | 15 | 14 | 8.2 | 5 | 3 | 65.4* | 18 | 8.5 | 95 | 93.5 | 97 | 92 | 51 | 96 | 51 | 90 | 9.5 | 51 | M10 × 1.5 × 15 |
Model | K | L | LD | M | MM | N | PW | Q | QW | T | TC | W | WP | WS | X | Y | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CY3R6 | 7 | 34 | 3.5 | 3.5 | M3 × 0.5 | 3.5 | 19 | 60* | 10 | 14.5* | 10.5 | 20 | 9.5 | 6 | 10 | 35.5 | 66* |
CY3R10 | 9 | 38 | 3.5 | 4 | M3 × 0.5 | 4.5 | 26 | 68 | 14 | 17.5 | 14 | 20 | 13 | 8 | 15 | 39.5 | 76 |
CY3R15 | 14 | 53 | 4.3 | 5 | M4 × 0.7 | 6 | 32 | 84 | 18 | 19 | 17 | 25 | 16 | 7 | 18 | 54.5 | 94 |
CY3R20 | 11 | 62 | 5.4 | 5 | M4 × 0.7 | 7 | 38 | 95 | 17 | 20.5 | 20 | 40 | 19 | 7 | 22 | 64 | 107 |
CY3R25 | 15 | 70 | 5.4 | 6 | M5 × 0.8 | 6.5 | 43 | 105 | 20 | 21.5 | 22.5 | 40 | 21.5 | 7 | 28 | 72 | 117 |
CY3R32 | 13 | 76 | 7 | 7 | M6 × 1 | 8.5 | 54 | 116 | 26 | 24 | 28 | 50 | 27 | 7 | 35 | 79 | 130 |
CY3R40 | 15 | 90 | 7 | 8 | M6 × 1 | 11 | 64 | 134 | 34 | 26 | 33 | 60 | 32 | 7 | 40 | 93 | 148 |
CY3R50 | 25 | 110 | 8.6 | 10 | M8 × 1.25 | 15 | 82 | 159 | 48 | 30 | 42 | 60 | 41 | 10 | 50 | 113 | 176 |
CY3R63 | 24 | 118 | 8.6 | 10 | M8 × 1.25 | 16 | 94 | 171 | 60 | 32 | 48 | 70 | 47 | 10 | 60 | 121 | 188 |
Model | P (piping port) | ||
---|---|---|---|
Blank | TN* | TF* | |
CY3R6 | M3 × 0.5* | — | — |
CY3R10 | M5 × 0.8 | — | — |
CY3R15 | M5 × 0.8 | — | — |
CY3R20 | Rc 1/8 | NPT1/8 | G1/8 |
CY3R25 | Rc 1/8 | NPT1/8 | G1/8 |
CY3R32 | Rc 1/8 | NPT1/8 | G1/8 |
CY3R40 | Rc 1/4 | NPT1/4 | G1/4 |
CY3R50 | Rc 1/4 | NPT1/4 | G1/4 |
CY3R63 | Rc 1/4 | NPT1/4 | G1/4 |
*2) * The mark shows the dimensions different from the CY1R series.
Model number examples
Part Number
|
---|
CY3R15-280N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
273.71 € | 1 | 7 Days | Rodless Cylinder | 280 | [Aluminum] Aluminum Alloy | 1~4.9 | 1 | 53 | 15 | Magnetic | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Direct Mount | 31.5 ~ 32 | 32 ~ 33 | - | Standard type | M screw | Rubber cushion | None | Magnet built-in | None | - | - | - | 0.16 to 0.7 | None | - | - |
Loading...
This page is CY3R, Magnetically Coupled Rodless Cylinder (with Switch Rail), part number CY3R15-280N.
You can find the detail information about specifications and dimensions on part number CY3R15-280N.
Configure
Basic Attributes
Table Material
Table Surface Treatment
Guide
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Custom-made Specifications
End Block
Model
Type
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Piping Format
Port Screw Type
Cushion
Auto Switch
Lead Wire Length(m)
Number of Switches
Stroke Adjustment Unit Symbol
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CY3R10-105 |
CY3R10-105N |
CY3R10-110 |
CY3R15-290 |
CY3R15-290-M9NM |
CY3R15-300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Piping Format | Port Screw Type | Cushion | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | End Block | Model | Stroke Adjustment Unit Symbol | Custom-made | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
236.39 € | 1 | 9 Days | Rodless Cylinder | 105 | [Aluminum] Aluminum Alloy | 0.05~0.8 | 0.4 | 38 | 10 | Magnetic | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Direct Mount | 25.5 ~ 26 | 26 ~ 27 | - | Standard type | M screw | Rubber cushion | Yes | Magnet built-in | None | - | - | - | 0.16 to 0.7 | None | - | - | ||
213.85 € | 1 | 7 Days | Rodless Cylinder | 105 | [Aluminum] Aluminum Alloy | 0.05~0.8 | 0.4 | 38 | 10 | Magnetic | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Direct Mount | 25.5 ~ 26 | 26 ~ 27 | - | Standard type | M screw | Rubber cushion | None | Magnet built-in | None | - | - | - | 0.16 to 0.7 | None | - | - | ||
236.39 € | 1 | 7 Days | Rodless Cylinder | 110 | [Aluminum] Aluminum Alloy | 0.05~0.8 | 0.4 | 38 | 10 | Magnetic | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Direct Mount | 25.5 ~ 26 | 26 ~ 27 | - | Standard type | M screw | Rubber cushion | Yes | Magnet built-in | None | - | - | - | 0.16 to 0.7 | None | - | - | ||
299.19 € | 1 | 9 Days | Rodless Cylinder | 290 | [Aluminum] Aluminum Alloy | 1~4.9 | 1 | 53 | 15 | Magnetic | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Direct Mount | 31.5 ~ 32 | 32 ~ 33 | - | Standard type | M screw | Rubber cushion | Yes | Magnet built-in | None | - | - | - | 0.16 to 0.7 | None | - | - | ||
370.24 € | 1 | 7 Days | Rodless Cylinder | 290 | [Aluminum] Aluminum Alloy | 1~4.9 | 1 | 53 | 15 | Magnetic | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Direct Mount | 31.5 | 32 | - | Standard type | M screw | Rubber cushion | Yes | Magnet built-in | M9N | 1 | - | 2 | 0.16 to 0.7 | None | - | - | ||
299.19 € | 1 | 7 Days | Rodless Cylinder | 300 | [Aluminum] Aluminum Alloy | 1~4.9 | 1 | 53 | 15 | Magnetic | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Guideless] Direct Mount | 31.5 ~ 32 | 32 ~ 33 | - | Standard type | M screw | Rubber cushion | Yes | Magnet built-in | None | - | - | - | 0.16 to 0.7 | None | - | - |