Flat hinges / countersunk holes / 275º (-95° +180°) / plastic (technopolymer) / CFH / ELESA (Part Numbers - CAD Download)

Flat hinges / countersunk holes / 275º (-95° +180°) / plastic (technopolymer) / CFH / ELESA
  • Volume Discount
Hinges.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
Pass-through holes for cylindrical head screws.
Rotation angles: -95° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
424021
424031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d3 d5 h3 Hole Description

5.32 €

1 Available 4 Days 6.5106.56CFH.50 CH-6

5.85 €

1 Available 1 Day 8.5134.58CFH.50 CH-8

Loading...

  1. 1

Basic information

L(mm) 50 Material Technopolymer B(mm) 69.5
f 30 f1 45.5 b1 24
d 6 H 19.5 h1 10
torque 1 3 Type of assembly Pass-through holes

Tech Support