Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8722
Part Number
|
---|
8722 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | D (φ) | L (mm) | B | b | D1 | d1 | d2 | Diameter | H | h | l2 | Type of assembly | Sub execution | External diameter | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.23 € | 10 | Available | 4 Days | M6 | 16 | 32 | 20 | - | 13 | - | 11 | - | 30 | - | - | 5.5 | Threaded screw | CTL.476-p | - | CTL.476/30 p-M6x16 | - |
Loading...
Material | Technopolymer |
---|
This page is CTL.476 - Wing knobs -Technopolymer, part number 8722.
You can find the detail information about specifications and dimensions on part number 8722.
Configure
Basic Attributes
B
D1
d2
H
h
External diameter
Type
d
l(mm)
D(φ)
L(mm)
b
d1
Diameter
l2
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8701 |
8702 |
8711 |
8723 |
8741 |
8745 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | D (φ) | L (mm) | B | b | D1 | d1 | d2 | Diameter | H | h | l2 | Type of assembly | Sub execution | External diameter | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.32 € | 10 | Available | 4 Days | M5 | 10 | 26 | 17 | 11 | - | 9 | - | - | - | - | - | 4 | AL Threaded screw | CTL.476-p | 25 | CTL.476/25 p-M5x10 | 8 | |
1.32 € | 10 | Available | 4 Days | M5 | 16 | 26 | 17 | 11 | - | 9 | - | - | - | - | - | 4 | AL Threaded screw | CTL.476-p | 25 | CTL.476/25 p-M5x16 | 9 | |
1.32 € | 10 | Available | 4 Days | M6 | - | 32 | 20 | - | 13 | - | 11 | - | 30 | - | 10 | 5.5 | Blind hole | CTL.476-B | - | CTL.476/30 B-M6 | - | |
1.28 € | 10 | Available | 4 Days | M6 | 20 | 32 | 20 | - | 13 | - | 11 | - | 30 | - | - | 5.5 | Threaded screw | CTL.476-p | - | CTL.476/30 p-M6x20 | - | |
1.94 € | 10 | Available | 4 Days | M8 | - | 40 | 24.5 | - | 15.5 | - | 14 | - | 40 | - | 15 | 7.5 | Blind hole | CTL.476-B | - | CTL.476/40 B-M8 | - | |
1.94 € | 1 | Available |
Same day
Stock | M8 | - | 40 | 24.5 | - | 15.5 | - | 14 | 9 | 40 | - | 14 | 7.5 | Pass-through hole | CTL.476-FP | - | CTL.476/40 FP-M8 | - |