Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
245135-C1
Part Number
|
---|
245135-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | H | h | High performing lines | L1 | l1 | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 4 Days | M8 | 25 | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | - | Ergostyle | - | 17.5 | Threaded screw | EBK-p-SOFT | EBK.43 p-M8x25-SOFT-C1 | - |
Loading...
This page is EBK.SOFT - Mushroom lobe handles -Soft-touch technopolymer, part number 245135-C1.
You can find the detail information about specifications and dimensions on part number 245135-C1.
Configure
Basic Attributes
Material
D1
H
h
L1
Type
d
l(mm)
D(φ)
L(mm)
d1
High performing lines
l1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
245105-C1 |
245105-C17 |
245121-C1 |
245137-C1 |
245143-C1 |
245144-C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | H | h | High performing lines | L1 | l1 | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.91 € | 10 | Available | 4 Days | M10 | - | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | 18 | Soft | - | 17.5 | Blind hole | EBK-B-SOFT | EBK.43 B-M10-SOFT-C1 | - | |
9.20 € | 10 | Available | 4 Days | M10 | - | - | 43 | 53.5 | 32.5 | - | 18 | - | - | 17.5 | - | - | - | EBK.43 B-M10-C-SOFT-C17 | 71 | |
6.49 € | 10 | Available | 4 Days | M6 | 16 | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | - | Ergostyle | - | 17.5 | Threaded screw | EBK-p-SOFT | EBK.43 p-M6x16-SOFT-C1 | - | |
6.89 € | 1 | Available | 4 Days | M8 | 30 | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | - | Ergostyle | - | 17.5 | Threaded screw | EBK-p-SOFT | EBK.43 p-M8x30-SOFT-C1 | - | |
6.71 € | 10 | Available | 4 Days | M10 | 20 | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | - | Soft | - | 17.5 | Threaded screw | EBK-p-SOFT | EBK.43 p-M10x20-SOFT-C1 | - | |
6.80 € | 10 | Available | 4 Days | M10 | 25 | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | - | Soft | - | 17.5 | Threaded screw | EBK-p-SOFT | EBK.43 p-M10x25-SOFT-C1 | - |