Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
245105-C1
Part Number
|
---|
245105-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | H | h | High performing lines | L1 | l1 | Type of assembly | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.91 € | 10 | Available | 4 Days | M10 | - | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | 18 | Soft | - | 17.5 | Blind hole | EBK-B-SOFT | EBK.43 B-M10-SOFT-C1 | - |
Loading...
This page is EBK.SOFT - Mushroom lobe handles -Soft-touch technopolymer, part number 245105-C1.
You can find the detail information about specifications and dimensions on part number 245105-C1.
Configure
Basic Attributes
l(mm)
Material
D1
H
L1
Type
d
D(φ)
L(mm)
d1
h
High performing lines
l1
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
245101-C1 |
245103-C1 |
245103-C17 |
245105-C17 |
245121-C1 |
245123-C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | D1 | d1 | H | h | High performing lines | L1 | l1 | Type of assembly | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.91 € | 10 | Available | 4 Days | M6 | - | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | 18 | Soft | - | 17.5 | Blind hole | EBK-B-SOFT | EBK.43 B-M6-SOFT-C1 | - | |
6.91 € | 10 | Available | 4 Days | M8 | - | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | 18 | Ergostyle | - | 17.5 | Blind hole | EBK-B-SOFT | EBK.43 B-M8-SOFT-C1 | - | |
9.13 € | 10 | Available | 4 Days | M8 | - | - | 43 | 53.5 | 32.5 | - | 18 | - | - | 17.5 | - | - | - | EBK.43 B-M8-C-SOFT-C17 | 72 | |
9.20 € | 10 | Available | 4 Days | M10 | - | - | 43 | 53.5 | 32.5 | - | 18 | - | - | 17.5 | - | - | - | EBK.43 B-M10-C-SOFT-C17 | 71 | |
6.49 € | 10 | Available | 4 Days | M6 | 16 | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | - | Ergostyle | - | 17.5 | Threaded screw | EBK-p-SOFT | EBK.43 p-M6x16-SOFT-C1 | - | |
6.51 € | 1 | Available | 4 Days | M6 | 20 | [Polyamide] Technopolymer | 43 | 55 | - | 32.5 | - | - | Ergostyle | - | 17.5 | Threaded screw | EBK-p-SOFT | EBK.43 p-M6x20-SOFT-C1 | - |