Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
237005
Part Number
|
---|
237005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | l (mm) | d (mm) | L | D | H | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | Threaded screw | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.85 € | 1 | Available |
Same day
Stock | 63 | 30 | M8 | 73.5 | 19 | 48 | 37 | 12 | 37 | 15 | - | - | 13.5 | 65 | 20 | M8 | ERS-p | Threaded screw | ERS.63 p-M8x30 |
Loading...
Material | Technopolymer | High performing lines | Ergostyle |
---|
This page is ERS. - Safety adjustable handles -Push action technopolymer, part number 237005.
You can find the detail information about specifications and dimensions on part number 237005.
Configure
Stock
Basic Attributes
h
Hole
Type
R(mm)
l(mm)
d(mm)
L
D
H
h1
h2
h3
d1
l1
Lever length
Teeth no
Threaded screw
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
236902 |
236903 |
236904 |
236913 |
236914 |
236935 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R (mm) | l (mm) | d (mm) | L | D | H | h1 | h2 | h3 | d1 | h | Hole | l1 | Lever length | Teeth no | Threaded screw | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.30 € | 10 | Available | 4 Days | 44 | - | M4 | 52 | 15.5 | 36 | 29 | 9 | 28 | 12 | 10 | M4 | 11 | 45 | 18 | - | ERS-A | Blind hole | ERS.44 A-M4 | |
5.30 € | 10 | Available | 4 Days | 44 | - | M5 | 52 | 15.5 | 36 | 29 | 9 | 28 | 12 | 10 | M5 | 11 | 45 | 18 | - | ERS-A | Blind hole | ERS.44 A-M5 | |
5.26 € | 10 | Available | 4 Days | 44 | - | M6 | 52 | 15.5 | 36 | 29 | 9 | 28 | 12 | 10 | M6 | 11 | 45 | 18 | - | ERS-A | Blind hole | ERS.44 A-M6 | |
5.50 € | 10 | Available | 4 Days | 63 | - | M6 | 73.5 | 19 | 48 | 37 | 12 | 37 | 15 | 13 | M6 | 13.5 | 65 | 20 | - | ERS-A | Blind hole | ERS.63 A-M6 | |
5.50 € | 10 | Available | 4 Days | 63 | - | M8 | 73.5 | 19 | 48 | 37 | 12 | 37 | 15 | 13 | M8 | 13.5 | 65 | 20 | - | ERS-A | Blind hole | ERS.63 A-M8 | |
5.94 € | 10 | Available | 4 Days | 63 | - | M8 | 73.5 | 19 | 48 | 37 | 12 | 37 | 15 | 13 | M8 | 13.5 | 65 | 20 | - | ERS-B | Blind hole | ERS.63 B-M8 |