Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
255216-C4
Part Number
|
---|
255216-C4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | H | H1 | H2 | h | h1 | h2 | h3 | High performing lines | L1 | l1 | Lever length | R | Teeth no. | Type of assembly | Sub execution | Material 2 | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.99 € | 10 | Available | 4 Days | M6 | 10 | Stainless steel | 15.5 | 52 | C4 | - | 12 | 27 | 30.5 | - | - | 29.5 | 6 | 18.5 | Inox | - | 11 | 45 | 44 | 18 | Threaded screw | ERW-SST-p | - | ERW.44-SST-p-M6x10-C4 | - |
Loading...
Configure
Basic Attributes
D1
H2
h
L1
Material 2
Type
d
l(mm)
Material
D(φ)
L(mm)
Color-finish accessory code
d1
H
H1
h1
h2
h3
High performing lines
l1
Lever length
R
Teeth no.
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes