Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
254346-C3
Part Number
|
---|
254346-C3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | H | H1 | H2 | h | h1 | h2 | h3 | High performing lines | L1 | l1 | Lever length | R | Teeth no. | Type of assembly | Sub execution | Material 2 | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.95 € | 1 | Available |
Same day
Stock | M8 | 30 | [Polyamide] Technopolymer | 19 | 73.5 | C3 | - | 15 | 36.5 | 40 | - | - | 37.5 | 8 | 26.5 | Ergostyle | - | 13.5 | 65 | 63 | 20 | Threaded screw | ERW-p | - | ERW.63-p-M8x30-C3 | - |
Loading...
This page is ERW. - Adjustable handles -Flat lever technopolymer, part number 254346-C3.
You can find the detail information about specifications and dimensions on part number 254346-C3.
Configure
Stock
Basic Attributes
Material
D1
H2
h
L1
Material 2
Type
d
l(mm)
D(φ)
L(mm)
Color-finish accessory code
d1
H
H1
h1
h2
h3
High performing lines
l1
Lever length
R
Teeth no.
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
253061-C3 |
253061-C4 |
253061-C5 |
254346-C4 |
254346-C5 |
254346-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d | l (mm) | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | H | H1 | H2 | h | h1 | h2 | h3 | High performing lines | L1 | l1 | Lever length | R | Teeth no. | Type of assembly | Sub execution | Material 2 | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.07 € | 10 | Available | 4 Days | M3 | - | [Polyamide] Technopolymer | 15.5 | 37.5 | C3 | - | 12 | 27 | 30.5 | - | 10 | 29.5 | 6 | 20.5 | Ergostyle | - | 9 | 30 | 30 | 18 | Blind hole | ERW-B | - | ERW.30-B-M3-C3 | - | |
2.07 € | 10 | Available | 4 Days | M3 | - | [Polyamide] Technopolymer | 15.5 | 37.5 | C4 | - | 12 | 27 | 30.5 | - | 10 | 29.5 | 6 | 20.5 | Ergostyle | - | 9 | 30 | 30 | 18 | Blind hole | ERW-B | - | ERW.30-B-M3-C4 | - | |
2.07 € | 10 | Available | 4 Days | M3 | - | [Polyamide] Technopolymer | 15.5 | 37.5 | C5 | - | 12 | 27 | 30.5 | - | 10 | 29.5 | 6 | 20.5 | Ergostyle | - | 9 | 30 | 30 | 18 | Blind hole | ERW-B | - | ERW.30-B-M3-C5 | - | |
2.95 € | 1 | Available |
Same day
Stock | M8 | 30 | [Polyamide] Technopolymer | 19 | 73.5 | C4 | - | 15 | 36.5 | 40 | - | - | 37.5 | 8 | 26.5 | Ergostyle | - | 13.5 | 65 | 63 | 20 | Threaded screw | ERW-p | - | ERW.63-p-M8x30-C4 | - | |
2.95 € | 1 | Available |
Same day
Stock | M8 | 30 | [Polyamide] Technopolymer | 19 | 73.5 | C5 | - | 15 | 36.5 | 40 | - | - | 37.5 | 8 | 26.5 | Ergostyle | - | 13.5 | 65 | 63 | 20 | Threaded screw | ERW-p | - | ERW.63-p-M8x30-C5 | - | |
2.95 € | 1 | Available |
Same day
Stock | M8 | 30 | [Polyamide] Technopolymer | 19 | 73.5 | C6 | - | 15 | 36.5 | 40 | - | - | 37.5 | 8 | 26.5 | Ergostyle | - | 13.5 | 65 | 63 | 20 | Threaded screw | ERW-p | - | ERW.63-p-M8x30-C6 | - |