Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
254111-C17
Part Number
|
---|
254111-C17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | H | H1 | H2 | h | h1 | h2 | h3 | High performing lines | L1 | l1 | Lever length | R | Teeth no. | Type of assembly | Sub execution | Material 2 | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.40 € | 10 | Available | 4 Days | M5 | 20 | [Polyamide] Technopolymer | 15.5 | 52 | C17 | 12 | - | - | 29.5 | 6 | - | - | - | 18.5 | Ergostyle | 11 | - | 45 | 44 | 18 | AL Threaded screw | ERW-p | - | ERW.44-p-M5x20-C17 | 13 |
Loading...
Configure
Basic Attributes
Material
d1
H
h
h1
h2
l1
Material 2
Type
d
l(mm)
D(φ)
L(mm)
Color-finish accessory code
D1
H1
H2
h3
High performing lines
L1
Lever length
R
Teeth no.
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes