Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
253061-C5
Part Number
|
---|
253061-C5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d | l (mm) | Material | D (φ) | L (mm) | Color-finish accessory code | D1 | d1 | H | H1 | H2 | h | h1 | h2 | h3 | High performing lines | L1 | l1 | Lever length | R | Teeth no. | Type of assembly | Sub execution | Material 2 | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.07 € | 10 | Available | 4 Days | M3 | - | [Polyamide] Technopolymer | 15.5 | 37.5 | C5 | - | 12 | 27 | 30.5 | - | 10 | 29.5 | 6 | 20.5 | Ergostyle | - | 9 | 30 | 30 | 18 | Blind hole | ERW-B | - | ERW.30-B-M3-C5 | - |
Loading...
Configure
Basic Attributes
l(mm)
Material
D1
H2
L1
Material 2
Type
d
D(φ)
L(mm)
Color-finish accessory code
d1
H
H1
h
h1
h2
h3
High performing lines
l1
Lever length
R
Teeth no.
Type of assembly
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes