ERX. - Adjustable handles -Technopolymer (Part Numbers - CAD Download)

ERX. - Adjustable handles -Technopolymer
  • Volume Discount
Adjustable handles.
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Technopolymer push button in Ergostyle colours.
Glass-fibre reinforced technopolymer clamping element with retaining pin, AISI 302 stainless steel return spring.
Particularly suitable when the lever turning angle is limited owing to lack of space.
Adjustable handles are generally used for repetitive clamping operations sometimes with very high-frequency.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

234146-C2

Part Number
234146-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R
(mm)
Material l
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole l1 Lever length Teeth no Threaded screw Color-finish accessory code High performing lines Sub execution Type of assembly Execution Weight
(g)
Description

1.96 €

10 Available 4 Days 44[Polyamide] Technopolymer40M65215.532.53629.562512--114518M6C2ErgostyleERX-pThreaded screw--ERX.44 p-M6x40-C2

Loading...

  1. 1

This page is ERX. - Adjustable handles -Technopolymer, part number 234146-C2.
You can find the detail information about specifications and dimensions on part number 234146-C2.

Variation of this product

Part Number
233061-C3
233061-C4
233061-C5
234146-C3
234146-C4
234146-C5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
R
(mm)
Material l
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole l1 Lever length Teeth no Threaded screw Color-finish accessory code High performing lines Sub execution Type of assembly Execution Weight
(g)
Description

1.89 €

10 Available 4 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C3ErgostyleERX-BBlind hole--ERX.30 B-M3-C3

1.89 €

10 Available 4 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C4ErgostyleERX-BBlind hole--ERX.30 B-M3-C4

1.89 €

10 Available 4 Days 30[Polyamide] Technopolymer-M337.515.53033.529.56231210M393018-C5ErgostyleERX-BBlind hole--ERX.30 B-M3-C5

1.96 €

10 Available 4 Days 44[Polyamide] Technopolymer40M65215.532.53629.562512--114518M6C3ErgostyleERX-pThreaded screw--ERX.44 p-M6x40-C3

1.96 €

10 Available 4 Days 44[Polyamide] Technopolymer40M65215.532.53629.562512--114518M6C4ErgostyleERX-pThreaded screw--ERX.44 p-M6x40-C4

1.96 €

10 Available 4 Days 44[Polyamide] Technopolymer40M65215.532.53629.562512--114518M6C5ErgostyleERX-pThreaded screw--ERX.44 p-M6x40-C5

Tech Support